Home Power management LED drivers Backlight LED drivers

LP8557

ACTIVE

High-efficiency LED backlight driver for Tablets

alarmNotifications Order now

Product details

Number of channels 6 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 7 Vout (max) (V) 28 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 93 Topology Boost Features CABC, Edge Rate Control Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 6 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 7 Vout (max) (V) 28 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 93 Topology Boost Features CABC, Edge Rate Control Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YFQ) 16 3.24 mm² 1.8 x 1.8
  • High-Efficiency DC-DC Boost Converter With 28-V Integrated Power MOSFET
  • 2.7-V to 5.5-V VDD Range for Supporting Single-Cell Li-Ion Battery Applications
  • Six 25-mA High-Precision LED Current Sinks
  • Adaptive Boost Voltage and LED Current Sink Headroom Controls for Maximum System Efficiency
  • LED String Count Auto-Detect for Maximum Design Flexibility
  • Smart Phase Shift PWM Mode for Reduced Audible Noise
  • PWM Input Duty Cycle Brightness Control, PWM Output Frequency Selectable Independent of Input Frequency
  • Hybrid PWM Plus Current Dimming for Higher LED Drive Optical Efficiency
  • Switching Frequency, PWM Output Frequency, and LED Current can be set Through Resistors or I2C Interface
  • Programmable Boost SW Slew Rate Control and Spread Spectrum Scheme for Reduced Switching Noise and Improved EMI Performance
  • UVLO, TSD, BST_OVP, BST_OCP, BST_UV, LED OPEN* and LED Short Fault Coverage
  • Minimum Number of External Components
  • High-Efficiency DC-DC Boost Converter With 28-V Integrated Power MOSFET
  • 2.7-V to 5.5-V VDD Range for Supporting Single-Cell Li-Ion Battery Applications
  • Six 25-mA High-Precision LED Current Sinks
  • Adaptive Boost Voltage and LED Current Sink Headroom Controls for Maximum System Efficiency
  • LED String Count Auto-Detect for Maximum Design Flexibility
  • Smart Phase Shift PWM Mode for Reduced Audible Noise
  • PWM Input Duty Cycle Brightness Control, PWM Output Frequency Selectable Independent of Input Frequency
  • Hybrid PWM Plus Current Dimming for Higher LED Drive Optical Efficiency
  • Switching Frequency, PWM Output Frequency, and LED Current can be set Through Resistors or I2C Interface
  • Programmable Boost SW Slew Rate Control and Spread Spectrum Scheme for Reduced Switching Noise and Improved EMI Performance
  • UVLO, TSD, BST_OVP, BST_OCP, BST_UV, LED OPEN* and LED Short Fault Coverage
  • Minimum Number of External Components

The LP8557 and LP8557I are high-efficiency LED drivers each featuring an integrated DC-DC inductive boost converter and six high-precision current sinks. LP8557 is intended for applications that exclusively use a pulse width modulated (PWM) signal for controlling the brightness while LP8557I is intended for applications that can utilize an I2C master as well.

The boost converter has adaptive output voltage control. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level under all conditions.

The adaptive current sink headroom voltage control scales the headroom voltage with the LED current for optimal system efficiency.

The LED string auto-detect function enables use of the same device in systems with 1 to 6 LED strings for the maximum design flexibility.

Proprietary hybrid PWM plus current mode dimming enables additional system power savings. Phase-shift PWM allows reduced audible noise and smaller boost output capacitors.

Flexible CABC support combines brightness level selections based on the PWM input and I2C commands.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP8557 and LP8557I are high-efficiency LED drivers each featuring an integrated DC-DC inductive boost converter and six high-precision current sinks. LP8557 is intended for applications that exclusively use a pulse width modulated (PWM) signal for controlling the brightness while LP8557I is intended for applications that can utilize an I2C master as well.

The boost converter has adaptive output voltage control. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level under all conditions.

The adaptive current sink headroom voltage control scales the headroom voltage with the LED current for optimal system efficiency.

The LED string auto-detect function enables use of the same device in systems with 1 to 6 LED strings for the maximum design flexibility.

Proprietary hybrid PWM plus current mode dimming enables additional system power savings. Phase-shift PWM allows reduced audible noise and smaller boost output capacitors.

Flexible CABC support combines brightness level selections based on the PWM input and I2C commands.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LP8556 ACTIVE 6 channel high-efficiency/Efficacy LED backlight driver This product is a six channel high-efficiency/efficacy LED backlight driver for notebook.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LP8557 High-Efficiency LED Backlight Driver For Tablets datasheet (Rev. B) PDF | HTML 18 Dec 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Some Guidelines and Tips for the LED Driver Application 14 Aug 2019
Application note Inductor Selection in Boost Converters for LCD Backlight Applications 24 Oct 2016
Application note Schottky Diode Selection in Asynchronous Boost Converters 06 Sep 2016
User guide LP8557 Evaluation Module 17 Dec 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP8557EVM — Evaluation Module for LP8557 6-channel High-Efficiency LCD Backlight Driver

LP8557 6-channel high efficiency LCD backlight driver evaluation kit.  The LP8557 evaluation kit only requires a power source and a PWM source.    When powered on, the LED brightness is controlled by the pulse width of the PWM signal.

User guide: PDF
Buy from a distributor
Evaluation board

LP8557IEVM — Evaluation Module for LP8557 High Efficiency White LED Backlight Driver with I2C Control

LP8557IEVM is a 6-channel high efficiency LCD backlight driver evaluation kit that includes an I2C compatible program and USB2ANY adapter board with mini USB cable that exercises the part in a simple way.  The status of the device is monitored by the evaluation software and the various (...)

User guide: PDF
Buy from a distributor
Driver or library

LP8550SW-LINUX — Linux Driver for LP8550

The Linux driver supports the LP8550/1/2/3/5/6 and LP8557. The Linux driver supports communication through the I2C bus and interfaces with the backlight and PWM sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp8550
  • lp8551
  • lp8552
  • (...)
GUI for evaluation module (EVM)

SNVC125 LP8557 evaluation program

Supported products & hardware

Supported products & hardware

Products
Backlight LED drivers
LP8557 High-efficiency LED backlight driver for Tablets
Hardware development
Evaluation board
LP8557IEVM Evaluation Module for LP8557 High Efficiency White LED Backlight Driver with I2C Control
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos