Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.35 Slew rate (typ) (V/µs) 0.11 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.04 Vn at 1 kHz (typ) (nV√Hz) 42 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.3 Input bias current (max) (pA) 20 CMRR (typ) (dB) 83 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.004 Output swing headroom (to positive supply) (typ) (V) -0.013
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.35 Slew rate (typ) (V/µs) 0.11 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.04 Vn at 1 kHz (typ) (nV√Hz) 42 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.3 Input bias current (max) (pA) 20 CMRR (typ) (dB) 83 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.004 Output swing headroom (to positive supply) (typ) (V) -0.013
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Rail-to-rail output swing
  • Micropower operation: (1 mW)
  • Specified for 100 kΩ and 5 kΩ loads
  • High voltage gain: 120 dB
  • Low input offset voltage: 3 mV
  • Low offset voltage drift: 1.3 μV/°C
  • Ultra low input bias current: 2 fA
  • Input common-mode includes V
  • Operation range from +5V to +15V
  • Low distortion: 0.01% at 1 kHz
  • Slew rate: 0.11 V/μs
  • Full military temp. range available

All trademarks are the property of their respective owners.

  • Rail-to-rail output swing
  • Micropower operation: (1 mW)
  • Specified for 100 kΩ and 5 kΩ loads
  • High voltage gain: 120 dB
  • Low input offset voltage: 3 mV
  • Low offset voltage drift: 1.3 μV/°C
  • Ultra low input bias current: 2 fA
  • Input common-mode includes V
  • Operation range from +5V to +15V
  • Low distortion: 0.01% at 1 kHz
  • Slew rate: 0.11 V/μs
  • Full military temp. range available

All trademarks are the property of their respective owners.

The LPC660 CMOS Quad operational amplifier is ideal for operation from a single supply. It features a wide range of operating voltages from +5V to +15V and features rail-to-rail output swing in addition to an input common-mode range that includes ground. Performance limitations that have plagued CMOS amplifiers in the past are not a problem with this design. Input VOS, drift, and broadband noise as well as voltage gain (into 100 kΩ and 5 kΩ) are all equal to or better than widely accepted bipolar equivalents, while the power supply requirement is typically less than 1 mW.

This chip is built with National's advanced Double-Poly Silicon-Gate CMOS process.

See the LPC662 datasheet for a Dual CMOS operational amplifier and LPC661 datasheet for a single CMOS operational amplifier with these same features.

The LPC660 CMOS Quad operational amplifier is ideal for operation from a single supply. It features a wide range of operating voltages from +5V to +15V and features rail-to-rail output swing in addition to an input common-mode range that includes ground. Performance limitations that have plagued CMOS amplifiers in the past are not a problem with this design. Input VOS, drift, and broadband noise as well as voltage gain (into 100 kΩ and 5 kΩ) are all equal to or better than widely accepted bipolar equivalents, while the power supply requirement is typically less than 1 mW.

This chip is built with National's advanced Double-Poly Silicon-Gate CMOS process.

See the LPC662 datasheet for a Dual CMOS operational amplifier and LPC661 datasheet for a single CMOS operational amplifier with these same features.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LPC660 Low Power CMOS Quad Operational Amplifier datasheet (Rev. D) 19 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-856 A SPICE Comp Macromodel for CMOS Op Amplifiers (Rev. C) 06 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LPC660 PSPICE Model

SNOM031.ZIP (3 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos