LPV802

ACTIVE

Dual, 5.5-V, 8-kHz, ultra low quiescent current (320-nA), 1.6-V min supply, RRO op amp

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV8802 ACTIVE Dual, 5.5-V, 6-kHz, ultra low quiescent current (320-nA), RRIO operational amplifier Similar performance for cost-optimized applications

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.6 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.008 Slew rate (typ) (V/µs) 0.0018 Vos (offset voltage at 25°C) (max) (mV) 3.5 Iq per channel (typ) (mA) 0.00032 Vn at 1 kHz (typ) (nV√Hz) 420 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.5 Features EMI Hardened CMRR (typ) (dB) 98 Iout (typ) (A) 0.0047 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.000415 Input common mode headroom (to positive supply) (typ) (V) 0.00032 Output swing headroom (to negative supply) (typ) (V) 0.0025 Output swing headroom (to positive supply) (typ) (V) -0.0035
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.6 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.008 Slew rate (typ) (V/µs) 0.0018 Vos (offset voltage at 25°C) (max) (mV) 3.5 Iq per channel (typ) (mA) 0.00032 Vn at 1 kHz (typ) (nV√Hz) 420 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.5 Features EMI Hardened CMRR (typ) (dB) 98 Iout (typ) (A) 0.0047 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.000415 Input common mode headroom (to positive supply) (typ) (V) 0.00032 Output swing headroom (to negative supply) (typ) (V) 0.0025 Output swing headroom (to positive supply) (typ) (V) -0.0035
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Nanopower Supply Current: 320 nA/channel
  • Offset Voltage: 3.5 mV (max)
  • TcVos: 1 µV/°C
  • Unity Gain-Bandwidth: 8 kHz
  • Wide Supply Range: 1.6 V to 5.5 V
  • Low Input Bias Current : 0.1 pA
  • Unity-Gain Stable
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP
  • Nanopower Supply Current: 320 nA/channel
  • Offset Voltage: 3.5 mV (max)
  • TcVos: 1 µV/°C
  • Unity Gain-Bandwidth: 8 kHz
  • Wide Supply Range: 1.6 V to 5.5 V
  • Low Input Bias Current : 0.1 pA
  • Unity-Gain Stable
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP

The LPV801 (single) and LPV802 (dual) comprise a family of ultra-low-power operational amplifiers for sensing applications in battery powered wireless and low power wired equipment. With 8kHz of bandwidth from 320nA of quiescent current, the LPV80x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and PIR motion detectors where operational battery-life is critical.

In addition to being ultra-low-power, the LPV80x amplifiers have CMOS input stages with typically femto-amp bias currents. The LPV80x amplifiers also feature a negative-rail sensing input stage and a rail-to-rail output stage that is capable of swinging within millivolts of the rails, maintaining the widest dynamic range possible. EMI protection is designed into the LPV80x in order to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters and tag readers.

The LPV801 (single) and LPV802 (dual) comprise a family of ultra-low-power operational amplifiers for sensing applications in battery powered wireless and low power wired equipment. With 8kHz of bandwidth from 320nA of quiescent current, the LPV80x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and PIR motion detectors where operational battery-life is critical.

In addition to being ultra-low-power, the LPV80x amplifiers have CMOS input stages with typically femto-amp bias currents. The LPV80x amplifiers also feature a negative-rail sensing input stage and a rail-to-rail output stage that is capable of swinging within millivolts of the rails, maintaining the widest dynamic range possible. EMI protection is designed into the LPV80x in order to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters and tag readers.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

LPV802 TINA-TI Reference Design

SNOM592.TSC (40 KB) - TINA-TI Reference Design
Simulation model

LPV802 TINA-TI Spice Model

SNOM591.ZIP (10 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00489 — Low Power Wireless PIR Motion Detector Reference Design Enabling 10 Year Coin Cell Battery Life

TIDA-00489 uses nano-power operational amplifiers, comparators and the SimpleLink™ ultra-low power sub-1GHz wireless microcontroller (MCU) platform to demonstrate a low-power wireless motion detector implementation.  These technologies lead to an extremely long battery life, over 10 (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00854 — Micropower Electrochemical Gas Sensor Amplifier Reference Design

This reference design consists of a micropower “Potentistat” type electrochemical sensor circuit for battery operated portable or long-life portable or fixed remote location devices. Using a nanopower amplifier and reference circuit allows the circuit to function continuously and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01476 — Low Power Wireless PIR Motion Detector Reference Design Enabling Sensor-to-Cloud Networks

This reference design demonstrates how to create an industrial sensor-to-cloud end node capable of connecting to an IoT network gateway and cloud data provider. This design uses Texas Instruments’ nano-power operational amplifiers, comparators, and the SimpleLink™ ultra-low-power Sub-1 (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos