Product details

Operating temperature range (°C) 0 to 70 Rating Catalog
Operating temperature range (°C) 0 to 70 Rating Catalog
SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Easy to Use
  • Clock to Center Frequency Ratio Accuracy ±0.6%
  • Filter Cutoff Frequency Stability Directly Dependent on External Clock Quality
  • Low Sensitivity to External Component Variation
  • Separate Highpass (or Notch or Allpass), Bandpass, Lowpass Outputs
  • fO × Q Range up to 200 kHz
  • Operation up to 30 kHz
  • 20-pin 0.3″ Wide PDIP Package
  • 20-pin Surface Mount (SOIC) Wide-Body Package

  • Easy to Use
  • Clock to Center Frequency Ratio Accuracy ±0.6%
  • Filter Cutoff Frequency Stability Directly Dependent on External Clock Quality
  • Low Sensitivity to External Component Variation
  • Separate Highpass (or Notch or Allpass), Bandpass, Lowpass Outputs
  • fO × Q Range up to 200 kHz
  • Operation up to 30 kHz
  • 20-pin 0.3″ Wide PDIP Package
  • 20-pin Surface Mount (SOIC) Wide-Body Package

The MF10-N consists of 2 independent and extremely easy to use, general purpose CMOS active filter building blocks. Each block, together with an external clock and 3 to 4 resistors, can produce various 2nd order functions. Each building block has 3 output pins. One of the outputs can be configured to perform either an allpass, highpass or a notch function; the remaining 2 output pins perform lowpass and bandpass functions. The center frequency of the lowpass and bandpass 2nd order functions can be either directly dependent on the clock frequency, or they can depend on both clock frequency and external resistor ratios. The center frequency of the notch and allpass functions is directly dependent on the clock frequency, while the highpass center frequency depends on both resistor ratio and clock. Up to 4th order functions can be performed by cascading the two 2nd order building blocks of the MF10-N; higher than 4th order functions can be obtained by cascading MF10-N packages. Any of the classical filter configurations (such as Butterworth, Bessel, Cauer and Chebyshev) can be formed.

For pin-compatible device with improved performance refer to LMF100 datasheet.

The MF10-N consists of 2 independent and extremely easy to use, general purpose CMOS active filter building blocks. Each block, together with an external clock and 3 to 4 resistors, can produce various 2nd order functions. Each building block has 3 output pins. One of the outputs can be configured to perform either an allpass, highpass or a notch function; the remaining 2 output pins perform lowpass and bandpass functions. The center frequency of the lowpass and bandpass 2nd order functions can be either directly dependent on the clock frequency, or they can depend on both clock frequency and external resistor ratios. The center frequency of the notch and allpass functions is directly dependent on the clock frequency, while the highpass center frequency depends on both resistor ratio and clock. Up to 4th order functions can be performed by cascading the two 2nd order building blocks of the MF10-N; higher than 4th order functions can be obtained by cascading MF10-N packages. Any of the classical filter configurations (such as Butterworth, Bessel, Cauer and Chebyshev) can be formed.

For pin-compatible device with improved performance refer to LMF100 datasheet.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet MF10 Universal Monolithic Dual Switched Capacitor Filter datasheet (Rev. C) 01 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​