MSP430F5418
25 MHz MCU with 128KB Flash, 16KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier
Pin-for-pin with same functionality to the compared device
MSP430F5418
- Low Supply Voltage Range: 2.2 V to 3.6 V
- Ultra-Low Power Consumption
- Active Mode (AM): All System Clocks Active
- 312 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
- 140 µA/MHz at 8 MHz, 3.0 V, RAM Program Execution (Typical)
- Standby Mode (LPM3):
- Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wake up: 2.6 µA at 3.0 V (Typical)
- Low-Power Oscillator (VLO), General-Purpose Counter, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup: 1.8 µA at 3.0 V (Typical)
- Off Mode (LPM4):
Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
1.69 µA at 3.0 V (Typical)
- Active Mode (AM): All System Clocks Active
- Wake up From Standby Mode in Less Than 5 µs
- 16-Bit RISC Architecture
- Extended Memory
- Up to 18-MHz System Clock
- Flexible Power-Management System
- Fully Integrated LDO With Programmable Regulated Core Supply Voltage
- Supply Voltage Supervision, Monitoring, and Brownout
- Unified Clock System (UCS)
- FLL Control Loop for Frequency Stabilization
- Low-Power Low-Frequency Internal Clock Source (VLO)
- Low-Frequency Trimmed Internal Reference Source (REFO)
- 32-kHz Crystals
- High-Frequency Crystals up to 32 MHz
- 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
- 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
- 16-Bit Timer TB0, Timer_B With Seven Capture/Compare Shadow Registers
- Up to Four Universal Serial Communication Interfaces
- USCI_A0, USCI_A1, USCI_A2, and USCI_A3 Each Support:
- Enhanced UART Supports Automatic Baud-Rate Detection
- IrDA Encoder and Decoder
- Synchronous SPI
- USCI_B0, USCI_B1, USCI_B2, and USCI_B3 Each Support:
- I2C
- Synchronous SPI
- USCI_A0, USCI_A1, USCI_A2, and USCI_A3 Each Support:
- 12-Bit Analog-to-Digital Converter (ADC)
- Internal Reference
- Sample-and-Hold
- Autoscan Feature
- 14 External Channels, 2 Internal Channels
- Hardware Multiplier Supporting 32-Bit Operations
- Serial Onboard Programming, No External Programming Voltage Needed
- 3-Channel Internal DMA
- Basic Timer With RTC Feature
- Device Comparison Summarizes the Available Family Members
The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 5 µs.
The MSP430F543x and MSP430F541x microcontrollers have three 16-bit timers, a high-performance 12-bit analog-to-digital converter (ADC), up to four universal serial communication interfaces (USCIs), a hardware multiplier, DMA, a real-time clock (RTC) module with alarm capabilities, and up to 87 I/O pins.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location