ONET1101L

ACTIVE

11.3-Gbps laser diode driver

Product details

Type Laser driver Data rate (max) (Mbps) 11300 Features 2-wire interface, Automatic power control loop, Bias current digital select, Modulation current digital select Supply current (typ) (µA) 66000 Imod (A) 0.085 Supply current (max) (µA) 118000 Deterministic jitter (typ) (ps) 5 Operating temperature range (°C) -25 to 100
Type Laser driver Data rate (max) (Mbps) 11300 Features 2-wire interface, Automatic power control loop, Bias current digital select, Modulation current digital select Supply current (typ) (µA) 66000 Imod (A) 0.085 Supply current (max) (µA) 118000 Deterministic jitter (typ) (ps) 5 Operating temperature range (°C) -25 to 100
VQFN (RGE) 24 16 mm² 4 x 4
  • Up to 11.3 Gbps Operation
  • Two-Wire Digital Interface
  • Digitally Selectable Modulation Current up to 80 mA
  • Digitally Selectable Bias Current up to 100 mA Source or Sink
  • Automatic Power Control (APC) Loop
  • Supports Transceiver Management System (TMS)
  • Programmable Input Equalizer
  • Cross-point Control
  • Includes Laser Safety Features
  • Adjustable Coupling Ratio
  • Single +3.3 V Supply
  • Case Temperature -25°C to 100°C
  • Small Surface Mount Footprint 4mm × 4mm
    24-Pin, RoHS-compliant QFN Package
  • APPLICATIONS
    • 10 Gigabit Ethernet Optical Transmitters
    • 8x and 10x Fibre Channel Optical Transmitters
    • SONET OC-192/SDH STM-64 Optical Transmitters
    • XFP and SFP+ Transceiver Modules
    • XENPAK, XPAK, X2 and 300-pin MSA Transponder Modules

  • Up to 11.3 Gbps Operation
  • Two-Wire Digital Interface
  • Digitally Selectable Modulation Current up to 80 mA
  • Digitally Selectable Bias Current up to 100 mA Source or Sink
  • Automatic Power Control (APC) Loop
  • Supports Transceiver Management System (TMS)
  • Programmable Input Equalizer
  • Cross-point Control
  • Includes Laser Safety Features
  • Adjustable Coupling Ratio
  • Single +3.3 V Supply
  • Case Temperature -25°C to 100°C
  • Small Surface Mount Footprint 4mm × 4mm
    24-Pin, RoHS-compliant QFN Package
  • APPLICATIONS
    • 10 Gigabit Ethernet Optical Transmitters
    • 8x and 10x Fibre Channel Optical Transmitters
    • SONET OC-192/SDH STM-64 Optical Transmitters
    • XFP and SFP+ Transceiver Modules
    • XENPAK, XPAK, X2 and 300-pin MSA Transponder Modules

The ONET1101L is a high-speed, 3.3-V laser driver designed to directly modulate a laser at data rates from 2 Gbps to 11.3 Gbps.

The device provides a two-wire serial interface that helps digital control of the modulation, plus bias currents and cross point, eliminating the need for external components. An optional input equalizer can be used for equalization of up to 300 mm (12") of microstrip or stripline transmission line on FR4 printed circuit boards.

The ONET1101L includes an integrated automatic power control (APC) loop, plus circuitry to support laser safety and transceiver management systems.

The laser driver is characterized for operation from -25°C to 100°C case temperature and is available in a small footprint using a 4mm × 4mm, 24-pin RoHS-compliant QFN package.

The ONET1101L is a high-speed, 3.3-V laser driver designed to directly modulate a laser at data rates from 2 Gbps to 11.3 Gbps.

The device provides a two-wire serial interface that helps digital control of the modulation, plus bias currents and cross point, eliminating the need for external components. An optional input equalizer can be used for equalization of up to 300 mm (12") of microstrip or stripline transmission line on FR4 printed circuit boards.

The ONET1101L includes an integrated automatic power control (APC) loop, plus circuitry to support laser safety and transceiver management systems.

The laser driver is characterized for operation from -25°C to 100°C case temperature and is available in a small footprint using a 4mm × 4mm, 24-pin RoHS-compliant QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 11.3 Gbps Laser Diode Driver datasheet 17 Mar 2008
Application note Considerations for PCB Layout and Impedance Matching Design in Optical Modules 15 Feb 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos