ONET1141L

ACTIVE

11.3-Gbps modulator driver

Product details

Type Laser driver Data rate (max) (Mbps) 11300 Features 2-wire interface, Automatic power control loop, Bias current digital select, Modulation current digital select Supply current (typ) (µA) 143000 Imod (A) 2Vpp SE Supply current (max) (µA) 170000 Deterministic jitter (typ) (ps) 5 Operating temperature range (°C) -40 to 100
Type Laser driver Data rate (max) (Mbps) 11300 Features 2-wire interface, Automatic power control loop, Bias current digital select, Modulation current digital select Supply current (typ) (µA) 143000 Imod (A) 2Vpp SE Supply current (max) (µA) 170000 Deterministic jitter (typ) (ps) 5 Operating temperature range (°C) -40 to 100
VQFN (RGE) 24 16 mm² 4 x 4
  • Digitally Selectable Output Amplitude up to 2.0VPP Single-Ended
  • Digitally Selectable Bias Current up to 145mA Source
  • 2-wire Digital Interface with Integrated DACs and ADC
    for Control and Diagnostic Management
  • Automatic Power Control (APC) Loop
  • Adjustable Rise and Fall Times
  • Programmable Input Equalizer
  • Cross-Point Control
  • Selectable Monitor PD Current Range and Polarity
  • Includes Laser Safety Features
  • Single 3.3V Supply
  • –40°C to 100°C Operation
  • Surface Mount Small Footprint 4mm × 4mm 24 Pin RoHS Compliant QFN Package
  • Digitally Selectable Output Amplitude up to 2.0VPP Single-Ended
  • Digitally Selectable Bias Current up to 145mA Source
  • 2-wire Digital Interface with Integrated DACs and ADC
    for Control and Diagnostic Management
  • Automatic Power Control (APC) Loop
  • Adjustable Rise and Fall Times
  • Programmable Input Equalizer
  • Cross-Point Control
  • Selectable Monitor PD Current Range and Polarity
  • Includes Laser Safety Features
  • Single 3.3V Supply
  • –40°C to 100°C Operation
  • Surface Mount Small Footprint 4mm × 4mm 24 Pin RoHS Compliant QFN Package

The ONET1141L is a high-speed, 3.3V electroabsorption modulator driver designed to bias and modulate an electroabsorptive modulated laser (EML) at data rates from 1 Gbps up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the modulation and bias currents, eliminating the need for external components. Output waveform control, in the form of cross-point adjustment and rise and fall time adjustment are available to improve the optical eye mask margin. An optional input equalizer can be used for equalization of up to 150mm (6”) of microstrip or stripline transmission line on FR4 printed circuit boards. The device contains internal analog to digital and digital to analog converters to eliminate the need for special purpose microcontrollers.

The ONET1141L includes an integrated automatic power control (APC) loop which compensates for variations in laser average optical power over voltage and temperature and circuitry to support laser safety and transceiver management systems.

The modulator driver is characterized for operation from –40°C to 100°C case temperatures and is available in a small footprint 4mm × 4mm 24 pin RoHS compliant QFN package.

The ONET1141L is a high-speed, 3.3V electroabsorption modulator driver designed to bias and modulate an electroabsorptive modulated laser (EML) at data rates from 1 Gbps up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the modulation and bias currents, eliminating the need for external components. Output waveform control, in the form of cross-point adjustment and rise and fall time adjustment are available to improve the optical eye mask margin. An optional input equalizer can be used for equalization of up to 150mm (6”) of microstrip or stripline transmission line on FR4 printed circuit boards. The device contains internal analog to digital and digital to analog converters to eliminate the need for special purpose microcontrollers.

The ONET1141L includes an integrated automatic power control (APC) loop which compensates for variations in laser average optical power over voltage and temperature and circuitry to support laser safety and transceiver management systems.

The modulator driver is characterized for operation from –40°C to 100°C case temperatures and is available in a small footprint 4mm × 4mm 24 pin RoHS compliant QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 11.3Gbps Modulator Driver datasheet 01 May 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ONET1141L Sparameter model

SLLM178.ZIP (30 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos