ONET1191P

ACTIVE

11.3-Gbps limiting amplifier

Product details

Type Laser driver Data rate (max) (Mbps) 11300 Features LOS Supply current (typ) (µA) 33000 Supply current (max) (µA) 49000 Deterministic jitter (typ) (ps) 4 Operating temperature range (°C) -40 to 85
Type Laser driver Data rate (max) (Mbps) 11300 Features LOS Supply current (typ) (µA) 33000 Supply current (max) (µA) 49000 Deterministic jitter (typ) (ps) 4 Operating temperature range (°C) -40 to 85
VQFN (RGT) 16 9 mm² 3 x 3
  • Up to 11.3-Gbps Operation
  • Loss-of-Signal Detection (LOS)
  • Adjustable Output Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs With On-Chip, 50- Back-Termination to VCC
  • Single 3.3 V Supply
  • Surface-Mount, Small-Footprint, 3-mm × 3-mm, 16-Pin QFN Package
  • APPLICATIONS
    • 10 Gigabit Ethernet Optical Transmitters
    • 8× and 10× Fibre Channel Optical Transmitters
    • SONET OC-192/SDH-64 Optical Transmitters
    • XFP and SFP+ Transceiver Modules
    • XENPAK, XPAK, X2 and 300-Pin MSA Transponder Modules
    • Cable Driver and Receiver

  • Up to 11.3-Gbps Operation
  • Loss-of-Signal Detection (LOS)
  • Adjustable Output Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs With On-Chip, 50- Back-Termination to VCC
  • Single 3.3 V Supply
  • Surface-Mount, Small-Footprint, 3-mm × 3-mm, 16-Pin QFN Package
  • APPLICATIONS
    • 10 Gigabit Ethernet Optical Transmitters
    • 8× and 10× Fibre Channel Optical Transmitters
    • SONET OC-192/SDH-64 Optical Transmitters
    • XFP and SFP+ Transceiver Modules
    • XENPAK, XPAK, X2 and 300-Pin MSA Transponder Modules
    • Cable Driver and Receiver

The ONET1191P is a high-speed, 3.3-V limiting amplifier for copper-cable and fiber-optic applications with data rates up to 11.3 Gbps.

This device provides a gain of about 40 dB which ensures a fully differential output swing for input signals as low as 5 mVpp. The output amplitude can be adjusted from 400 mVpp to 700 mVpp. Loss-of-signal detection and output disable are also provided.

The part is available in a small-footprint, 3-mm × 3-mm, 16-pin QFN package, typically dissipates less than 110 mW, and is characterized for operation from -40°C to 85°C.

The ONET1191P is a high-speed, 3.3-V limiting amplifier for copper-cable and fiber-optic applications with data rates up to 11.3 Gbps.

This device provides a gain of about 40 dB which ensures a fully differential output swing for input signals as low as 5 mVpp. The output amplitude can be adjusted from 400 mVpp to 700 mVpp. Loss-of-signal detection and output disable are also provided.

The part is available in a small-footprint, 3-mm × 3-mm, 16-pin QFN package, typically dissipates less than 110 mW, and is characterized for operation from -40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 11.3 Gbps Limiting Amplifier datasheet 20 Sep 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​