ONET8521T

ACTIVE

9-GHz, 2.4-kΩ transimpedance amplifier with RSSI

alarmNotifications Order now

Product details

Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 11300 Supply current (typ) (µA) 27000 Supply current (max) (µA) 40000 Deterministic jitter (typ) (ps) 6 Operating temperature range (°C) -40 to 100
Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 11300 Supply current (typ) (µA) 27000 Supply current (max) (µA) 40000 Deterministic jitter (typ) (ps) 6 Operating temperature range (°C) -40 to 100
DIESALE (Y) See data sheet
  • 9 GHz Bandwidth
  • 2.4 kΩ Differential Small Signal Transimpedance
  • –20dBm Sensitivity
  • 0.95 µARMS Input Referred Noise
  • 2.5 mAPP Input Overload Current
  • Received Signal Strength Indication (RSSI)
  • 90 mW Typical Power Dissipation
  • CML Data Outputs with On-Chip 50Ω Back-Termination
  • On Chip Supply Filter Capacitor
  • Single 3.3 V Supply
  • Die Size: 870 µm × 1036 µm
  • 9 GHz Bandwidth
  • 2.4 kΩ Differential Small Signal Transimpedance
  • –20dBm Sensitivity
  • 0.95 µARMS Input Referred Noise
  • 2.5 mAPP Input Overload Current
  • Received Signal Strength Indication (RSSI)
  • 90 mW Typical Power Dissipation
  • CML Data Outputs with On-Chip 50Ω Back-Termination
  • On Chip Supply Filter Capacitor
  • Single 3.3 V Supply
  • Die Size: 870 µm × 1036 µm

The ONET8521T is a high-speed, limiting transimpedance amplifier used in optical receivers with data rates up to 11.3Gbps. It features low input referred noise, 9GHz bandwidth, 2.4kΩ small signal transimpedance, and a received signal strength indicator (RSSI).

The ONET8521T is available in die form, includes an on-chip VCC bypass capacitor and is optimized for packaging in a TO can.

The ONET8521T requires a single 3.3V ±10% supply and its power efficient design typically dissipates less than 90mW. The device is characterized for operation from –40°C to 100°C case (IC back side) temperature.

The ONET8521T is a high-speed, limiting transimpedance amplifier used in optical receivers with data rates up to 11.3Gbps. It features low input referred noise, 9GHz bandwidth, 2.4kΩ small signal transimpedance, and a received signal strength indicator (RSSI).

The ONET8521T is available in die form, includes an on-chip VCC bypass capacitor and is optimized for packaging in a TO can.

The ONET8521T requires a single 3.3V ±10% supply and its power efficient design typically dissipates less than 90mW. The device is characterized for operation from –40°C to 100°C case (IC back side) temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 11.3 Gbps Limiting Transimpedance Amplifier with RSSI* datasheet (Rev. A) 18 Aug 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ONET8521T S-Parameter Model (Rev. A)

SLLM153A.ZIP (99 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos