OPA861

ACTIVE

Wide Bandwidth Operational Transconductance Amplifier

Product details

Available channels S Iout (typ) (A) 0.015 Number of channels 1 Rating Catalog
Available channels S Iout (typ) (A) 0.015 Number of channels 1 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Wide Bandwidth (80MHz, Open-Loop, G = +5)
  • High Slew Rate (900V/µs)
  • High Transconductance (95mA/V)
  • External IQ-Control
  • Low Quiescent Current (5.4mA)
  • APPLICATIONS
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Wideband LED Drivers
    • Control Loop Amplifiers
    • Wideband Active Filters
    • Line Drivers
    • Wide Bandwidth (80MHz, Open-Loop, G = +5)
    • High Slew Rate (900V/µs)
    • High Transconductance (95mA/V)
    • External IQ-Control
    • Low Quiescent Current (5.4mA)
  • APPLICATIONS
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Wideband LED Drivers
    • Control Loop Amplifiers
    • Wideband Active Filters
    • Line Drivers

    The OPA861 is a versatile monolithic component designed for wide-bandwidth systems, including high performance video, RF and IF circuitry. The OPA861 is a wideband, bipolar operational transconductance amplifier (OTA).

    The OTA or voltage-controlled current source can be viewed as an ideal transistor. Like a transistor, it has three terminals—a high impedance input (base), a low-impedance input/output (emitter), and the current output (collector). The OPA861, however, is self-biased and bipolar. The output collector current is zero for a zero base-emitter voltage. AC inputs centered about zero produce an output current, which is bipolar and centered about zero. The transconductance of the OPA861 can be adjusted with an external resistor, allowing bandwidth, quiescent current, and gain trade-offs to be optimized.

    Used as a basic building block, the OPA861 simplifies the design of AGC amplifiers, LED driver circuits for fiber optic transmission, integrators for fast pulses, fast control loop amplifiers and control amplifiers for capacitive sensors, and active filters. The OPA861 is available in SO-8 and SOT23-6 surface-mount packages.

    The OPA861 is a versatile monolithic component designed for wide-bandwidth systems, including high performance video, RF and IF circuitry. The OPA861 is a wideband, bipolar operational transconductance amplifier (OTA).

    The OTA or voltage-controlled current source can be viewed as an ideal transistor. Like a transistor, it has three terminals—a high impedance input (base), a low-impedance input/output (emitter), and the current output (collector). The OPA861, however, is self-biased and bipolar. The output collector current is zero for a zero base-emitter voltage. AC inputs centered about zero produce an output current, which is bipolar and centered about zero. The transconductance of the OPA861 can be adjusted with an external resistor, allowing bandwidth, quiescent current, and gain trade-offs to be optimized.

    Used as a basic building block, the OPA861 simplifies the design of AGC amplifiers, LED driver circuits for fiber optic transmission, integrators for fast pulses, fast control loop amplifiers and control amplifiers for capacitive sensors, and active filters. The OPA861 is available in SO-8 and SOT23-6 surface-mount packages.

    Download

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 1
    Type Title Date
    * Data sheet Wide Bandwidth Operational Transconductance Amplifier (OTA) datasheet (Rev. G) 14 May 2013

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​