OPT3001
- Precision Optical Filtering to Match Human Eye:
- Rejects > 99% (typ) of IR
- Automatic Full-Scale Setting Feature Simplifies Software and Ensures Proper Configuration
- Measurements: 0.01 lux to 83 k lux
- 23-Bit Effective Dynamic Range With
Automatic Gain Ranging - 12 Binary-Weighted Full-Scale Range Settings:
< 0.2% (typ) Matching Between Ranges - Low Operating Current: 1.8 µA (typ)
- Operating Temperature Range: –40°C to +85°C
- Wide Power-Supply Range: 1.6 V to 3.6 V
- 5.5-V Tolerant I/O
- Flexible Interrupt System
- Small-Form Factor: 2.0 mm × 2.0 mm × 0.65 mm
The OPT3001 is a sensor that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye and includes significant infrared rejection.
The OPT3001 is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and strong IR rejection of the device enables the OPT3001 to accurately meter the intensity of light as seen by the human eye regardless of light source. The strong IR rejection also aids in maintaining high accuracy when industrial design calls for mounting the sensor under dark glass for aesthetics. The OPT3001 is designed for systems that create light-based experiences for humans, and an ideal preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.
Measurements can be made from 0.01 lux up to 83k lux without manually selecting full-scale ranges by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.
The digital operation is flexible for system integration. Measurements can be either continuous or single-shot. The control and interrupt system features autonomous operation, allowing the processor to sleep while the sensor searches for appropriate wake-up events to report via the interrupt pin. The digital output is reported over an I2C- and SMBus-compatible, two-wire serial interface.
The low power consumption and low power-supply voltage capability of the OPT3001 enhance the battery life of battery-powered systems.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-BASSENSORS — Sensors BoosterPack plug-in module for building automation
CC3200STK-WIFIMK — SimpleLink™ Wi-Fi® CC3200 SensorTag
The SimpleLink™ Wi-Fi® CC3200 SensorTag development kit is one of the quickest and easiest ways to connect sensors directly to the cloud!
The new Wi-Fi SensorTag kit is based on the low-power SimpleLink Wi-Fi CC3200 wireless MCU, the industry’s first Wi-Fi CERTIFIED™ single-chip (...)
LPSTK-CC1352R — SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit
The TI LaunchPad™ SensorTag kit offers integrated environmental and motion sensors, multi band wireless connectivity and easy-to-use software for prototyping connected applications. With one kit, developers can easily create connected applications featuring Bluetooth® Low Energy, (...)
NFC-DATALOGGER-EVM — Ultralow Power Multi-sensor Data Logger with NFC Interface Evaluation Module
OPT3001EVM — OPT3001 digital ambient light sensor (ALS) with high-precision human-eye response evaluation module
The OPT3001 is an ambient light sensor (ALS) with a digital output integrated circuit. It uses a two-wire interface that works with the I2C protocol making it ideal for many applications. The OPT3001EVM is a platform for evaluating the performance of the OPT3001 under various (...)
MIKRO-3P-OPT-CLICK — MikroE Optical CLICK evaluation boards
MikroE Click™ boards are compact add-on boards based around TI Optical Sensing Products that are suitable for obtaining ambient light data in applications like display optical-intensity, industrial, or commercial lighting control and enable quick cross-platform prototyping in a standardized (...)
BOOSTXL-EDUMKII — Educational BoosterPack MKII
The Educational BoosterPack MKII offers a high level of integration for developers to quickly prototype complete solutions. Various analog and digital inputs/outputs are at your disposal including an analog joystick, environmental and motion sensors, RGB LED, microphone, buzzer, color LCD display, (...)
CC2650STK — SimpleLink™ Bluetooth low energy/Multi-standard SensorTag
Connect to the cloud with Bluetooth low energy (...)
OPT3001SW-LINUX — Linux driver for OPT3001 and OPT3006
Linux Mainline Status
Available in Linux Main (...)
SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN — Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs
The Sensor and Actuator Plugin for SimpleLink™ MCU SDKs provides support for a variety of related components including optical and temperature and humidity sensors, allowing customers to easily add new features to their SimpleLink MCU-based design. API user guides are provided for each (...)
Supported products & hardware
Products
Digital temperature sensors
Ultrasonic sensor AFEs
Wi-Fi products
Linear Hall-effect sensors
Humidity sensors
Precision ADCs
Low-power 2.4-GHz products
Light sensors
Hardware development
Evaluation board
Development kit
Many TI reference designs include the OPT3001
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
USON (DNP) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.