Product details

Type FE Interface type I2C Output format Digital Frame rate (max) (FPS) 4000 Operating temperature range (°C) -40 to 85 Rating Catalog
Type FE Interface type I2C Output format Digital Frame rate (max) (FPS) 4000 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RHF) 28 20 mm² 5 x 4
  • Long-Range Distance Measurement, Obstacle Detection and Avoidance
  • Flexibility to Customize Design With a Wide Variety of Photodiodes and Emitters
  • Sample Rate up to 4 kHz
  • 16-Bit Distance Output at 15-m Unambiguous Range
  • De-Aliasing to Extend the Distance Range
  • Supports 3 Transmitter Channels for Multi-Zone Operation
  • Excellent Ambient and Sunlight Rejection
  • 200-nA Full-Scale Signal Current
  • 88-dB Signal Phase Dynamic Range at 1 kHz
  • Supports DC Ambient up to 200 µA, 60-dB Rejection for Ambient at 1 kHz
  • Distance Measurement Independent of Object Reflectivity
  • Adaptive HDR to Save Power and Increase the Dynamic Range
  • Configurable Event Detection and Interrupt Output Mechanism
  • I2C Interface for Control and Data
  • Integrated Illumination Driver With Programmable Current Control up to 173 mA
  • Integrated Temperature Sensor for Calibration
  • Single 3.3-V or 1.8-V and 3.3-V Supply Operation
  • Operating Ambient Temperature: –40 to 85°C
  • Long-Range Distance Measurement, Obstacle Detection and Avoidance
  • Flexibility to Customize Design With a Wide Variety of Photodiodes and Emitters
  • Sample Rate up to 4 kHz
  • 16-Bit Distance Output at 15-m Unambiguous Range
  • De-Aliasing to Extend the Distance Range
  • Supports 3 Transmitter Channels for Multi-Zone Operation
  • Excellent Ambient and Sunlight Rejection
  • 200-nA Full-Scale Signal Current
  • 88-dB Signal Phase Dynamic Range at 1 kHz
  • Supports DC Ambient up to 200 µA, 60-dB Rejection for Ambient at 1 kHz
  • Distance Measurement Independent of Object Reflectivity
  • Adaptive HDR to Save Power and Increase the Dynamic Range
  • Configurable Event Detection and Interrupt Output Mechanism
  • I2C Interface for Control and Data
  • Integrated Illumination Driver With Programmable Current Control up to 173 mA
  • Integrated Temperature Sensor for Calibration
  • Single 3.3-V or 1.8-V and 3.3-V Supply Operation
  • Operating Ambient Temperature: –40 to 85°C

The OPT3101 device is a high-speed, high-resolution AFE for continuous-wave, time-of-flight based proximity sensing and range finding. The device integrates the complete depth processing pipeline that includes the ADC, timing sequencer, and the digital processing engine. The device also has a built-in illumination driver that covers most of the target applications.

Given the high ambient rejection ratio, the device can support very high ambient conditions, including full sunlight of 130 klx.

The timing sequencer is highly configurable to provide for application-specific trade-offs of power versus performance.

The device provides depth data that consists of phase, amplitude, and ambient measurements. The calibration subsystem supports phase-data calibration for inaccuracies resulting from temperature and crosstalk.

The OPT3101 device is a high-speed, high-resolution AFE for continuous-wave, time-of-flight based proximity sensing and range finding. The device integrates the complete depth processing pipeline that includes the ADC, timing sequencer, and the digital processing engine. The device also has a built-in illumination driver that covers most of the target applications.

Given the high ambient rejection ratio, the device can support very high ambient conditions, including full sunlight of 130 klx.

The timing sequencer is highly configurable to provide for application-specific trade-offs of power versus performance.

The device provides depth data that consists of phase, amplitude, and ambient measurements. The calibration subsystem supports phase-data calibration for inaccuracies resulting from temperature and crosstalk.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet OPT3101 ToF-Based Long-Range Proximity and Distance Sensor AFE datasheet (Rev. A) PDF | HTML 26 Jun 2018
Technical article Proximity Sensing’s Role in Enabling Emerging Markets PDF | HTML 04 Jan 2024
Technical article 近距感測在新興市場中所扮演的角色 PDF | HTML 04 Jan 2024
Technical article 신흥 시장 활성화에 있어서 근접 감지의 역할 PDF | HTML 04 Jan 2024
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020
Technical article How to choose the right proximity sensor for your design needs PDF | HTML 31 Oct 2019
Application note Introduction to Time-of-Flight Long Range Proximity and Distance Sensor System (Rev. B) 12 Aug 2019
Application note How to select the right proximity sensor technology 19 Jul 2019
User guide How to set up and calibrate OPT3101 based systems for proximity sensing 27 Feb 2019
Application brief Accurate distance measurements with a highly integrated ToF position sensor 26 Feb 2019
Application brief Accurate Measurements with OPT3101 04 Oct 2018
Application brief Extending the Range of OPT3101 Systems 04 Oct 2018
User guide OPT3101 System Estimator 29 Jun 2018
EVM User's guide OPT3101 Evaluation Module User's Guide (Rev. A) 26 Jun 2018
Application note OPT3101 in Precise Distance Measurement and Ranging Applications 21 Jun 2018
Application note 单点ToF AFE OPT3101的HDR功能及应用 08 Apr 2018
User guide OPT3101 Distance Sensor System Calibration 23 Feb 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

OPT3101EVM — OPT3101 ToF-based long-range proximity and distance sensor AFE evaluation module

The OPT3101 evaluation module (EVM) is intended for evaluating the OPT3101, which is a high-speed, high-resolution analog front end (AFE) for continuous-wave, time-of-flight (ToF)-based proximity sensing and range finding. OPT3101 integrates a complete depth processing pipeline that (...)

User guide: PDF
Buy from a distributor
Evaluation board

BW-3P-TF-LUNA

Benewake TF Luna LiDAR module (short-range distance sensor)

The TF-Luna module is based on the OPT3101 and is a single-point short-range LiDAR sensor. The sensor is low cost, small size and low power consumption with excellent performance produced by Benewake.The TF-Luna module is based on the OPT3101 and is a single-point short-range LiDAR sensor. The (...)
From: Benewake
Evaluation board

BW-3P-TF02-PRO — Benewake TF02 Pro LiDAR module (long-range distance sensor)

The TF02 PRO module is based on the OPT3101 and is a single-point long-range LiDAR sensor. The sensor is low cost, small size and low power consumption with excellent performance produced by Benewake.
From: Benewake
Evaluation board

BW-3P-TFMINI-S — Benewake TF mini series LiDAR module (short-range distance sensor)

The TF-mini-S module is based on the OPT3101 and is a single-point short-range LiDAR sensor. The sensor is low cost, small size and low power consumption with excellent performance produced by Benewake.
From: Benewake
Evaluation board

MIKRO-3P-OPT-CLICK — MikroE Optical CLICK evaluation boards

MikroE Click™ boards are compact add-on boards based around TI Optical Sensing Products that are suitable for obtaining ambient light data in applications like display optical-intensity, industrial, or commercial lighting control and enable quick cross-platform prototyping in a standardized (...)

Development kit

LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module

The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)

User guide: PDF | HTML
Optical module

BW-3P-TFMINI-PLUS — Benewake TFmini Plus LiDAR module (short-range distance sensor)

The TFmini Plus module is based on the Texas Instruments OPT3101 and is a single-point short-range LiDAR sensor. The sensor is small size and has low power consumption with excellent performance produced by Benewake.

From: Benewake
Software development kit (SDK)

OPT3101-SDK OPT3101 SDK v0.9.1

The OPT3101 software development kit (SDK) provides a C++ library of functions to control and calibrate systems using the OPT3101, which is a time-of-flight (ToF)-based, long-range proximity and distance sensor analog front end (AFE).

Supported products & hardware

Supported products & hardware

Products
Proximity sensors
OPT3101 ToF-based long-range proximity and distance sensor analog front end (AFE)
Hardware development
Evaluation board
OPT3101EVM OPT3101 ToF-based long-range proximity and distance sensor AFE evaluation module
Software
IDE, configuration, compiler or debugger
OPT3101CONFIG-SW OPT3101 configurator tool
GUI for evaluation module (EVM)

SBAC196 OPT3101EVM GUI v0.83

Supported products & hardware

Supported products & hardware

Products
Proximity sensors
OPT3101 ToF-based long-range proximity and distance sensor analog front end (AFE)
Hardware development
Evaluation board
OPT3101EVM OPT3101 ToF-based long-range proximity and distance sensor AFE evaluation module
IDE, configuration, compiler or debugger

OPT3101CONFIG-SW OPT3101 Configurator Tool v0.9.1

The OPT3101 time-of-flight (ToF) analog front end (AFE) configurator tool is an offline graphical user interface (GUI) for customizing the configuration of the OPT3101, which is a ToF-based, long-range proximity and distance sensor AFE. OPT3101CONFIG-SW provides a high level of (...)

Supported products & hardware

Supported products & hardware

Products
Proximity sensors
OPT3101 ToF-based long-range proximity and distance sensor analog front end (AFE)
Hardware development
Evaluation board
OPT3101EVM OPT3101 ToF-based long-range proximity and distance sensor AFE evaluation module
Software
Software development kit (SDK)
OPT3101-SDK OPT3101 software development kit (SDK)
Simulation model

OPT3101 IBIS Model

SBAM388.ZIP (44 KB) - IBIS Model
Calculation tool

OPT3101ESTIMATOR-SW OPT3101 System Estimator Software

The OPT3101 system estimator tool analyzes the performance of the OPT3101, which is a time-of-flight (ToF)-based, long-range proximity and distance sensor analog front end (AFE). The tool determines if the OPT3101 is able to meet design requirements under various conditions.

Supported products & hardware

Supported products & hardware

Products
Proximity sensors
OPT3101 ToF-based long-range proximity and distance sensor analog front end (AFE)
Hardware development
Evaluation board
OPT3101EVM OPT3101 ToF-based long-range proximity and distance sensor AFE evaluation module
Software
IDE, configuration, compiler or debugger
OPT3101CONFIG-SW OPT3101 configurator tool
Software development kit (SDK)
OPT3101-SDK OPT3101 software development kit (SDK)
Reference designs

TIDA-010077 — Obstacle, cliff detection and stuck prevention all-in-one reference design for robotic applications

Obstacle avoidance, cliff detection, stuck prevention and wall follow are all necessary features for robotic systems. This reference design uses optical time-of-flight (ToF) techniques to build small and cost-effective proximity sensor systems to achieve these features and solve the problem of (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010021 — Wide-range (120° FoV at 1.6 meters) proximity sensing reference design with immunity to sunlight

Proximity sensing with wide field-of-view (FoV) is getting more and more popular and important for people detection in many applications. This reference design uses optical time-of-flight (ToF) techniques to build small and cost-effective proximity sensor systems. A single proximity and distance (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos