OPT8241
- Imaging Array:
- 320 × 240 Array
- 1/3” Optical Format
- Pixel Pitch: 15 µm
- Upto 150 Frames per Second
- Optical Properties:
- Responsivity: 0.35 A/W at 850 nm
- Demodulation Contrast: 45% at 50 MHz
- Demodulation Frequency: 10 MHz to 100 MHz
- Output Data Format:
- 12-Bit Phase Correlation Data
- 4-Bit Common-Mode (Ambient)
- Chipset Interface:
- Compatible with TI's Time-of-Flight Controller OPT9221
- Sensor Output Interface:
- CMOS Data Interface (50-MHz DDR, 16-Lane Data, Clock and Frame Markers)
- LVDS:
- 600 Mbps, 3 Data Pairs
- 1-LVDS Bit Clock Pair, 1-LVDS Sample Clock Pair
- Timing Generator (TG):
- Addressing Engine with Programmable Region of Interest (ROI)
- Modulation Control
- De-Aliasing
- Master, Slave Sync Operation
- I2C Slave Interface for Control
- Power Supply:
- 3.3-V I/O, Analog
- 1.8-V Analog, Digital, I/O
- 1.5-V Demodulation (Typical)
- Optimized Optical Package (COG-78):
- 8.757 mm × 7.859 mm × 0.7 mm
- Integrated Optical Band-Pass Filter
(830 nm to 867 nm) - Optical Fiducials for Easy Alignment
- Operating Temperature: 0°C to 70°C
The OPT8241 time-of-flight (ToF) sensor is part of the TI 3D ToF image sensor family. The device combines ToF sensing with an optimally-designed analog-to-digital converter (ADC) and a versatile, programmable timing generator (TG). The device offers quarter video graphics array (QVGA 320 x 240) resolution data at frame rates up to 150 frames per second (600 readouts per second).
The built-in TG controls the reset, modulation, readout, and digitization sequence. The programmability of the TG offers flexibility to optimize for various depth-sensing performance metrics (such as power, motion robustness, signal-to-noise ratio, and ambient cancellation).
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module
The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)
SBAC124 — 3D ToF System Estimator Tool
TIDA-01436 — People Counting for Demand Controlled Ventilation Using Sitara PLSDK and 3D ToF Reference Design
TIDA-00750 — People Counting for Demand Controlled Ventilation Using 3D Time-of-Flight (ToF) Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
COG (NBN) | 78 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.