OPT8320
- Imaging Array:
- 80 × 60 Array
- 1/6” Sensor Format
- Pixel Pitch: 30 µm
- Frame Rate: Scalable Up to 1000-FPS Depth Output Rate with an Internal Raw Rate of 4000 FPS
- Optical Properties:
- Responsivity: 0.35 A/W at 850 nm
- Demodulation Contrast: 70% at 50 MHz
- Demodulation Frequency: 10 MHz to 100 MHz
- Output Interface:
- Digital Video Port (DVP): 8 Data Lanes,
HD and VD Pins, and Clock - Synchronous Serial Interface (SSI):
1 Data Lane, Clock, and Chip Select
- Digital Video Port (DVP): 8 Data Lanes,
- Timing Generator:
- Sensor Addressing Engine
- Modulation Control
- De-Aliasing
- Master, Slave Sync Operation
- High Dynamic Range Operation
- Depth Engine:
- Pixel Binning
- De-Aliasing
- Histogram
- Calibration
- Power Supply:
- 3.3-V I/O, Analog
- 1.8-V Analog, Digital, I/O
- 1.8-V Demodulation (Typical)
- Optimized Optical Package (COG-56):
- 8.03 mm × 5.32 mm × 0.745 mm
- Integrated Optical Band-Pass Filter
(830 nm to 867 nm) - Optical Fiducials for Easy Alignment
- Built-In Illumination Driver for Low-Power Applications
- Operating Temperature: 0°C to 70°C
The OPT8320 time-of-flight (ToF) sensor is part of the TI 3D ToF image sensor family. The device is a high-performance, highly-integrated, complete system-on-chip (SoC) for array depth sensing, consisting of a versatile timing generator (TG), an optimally designed analog-to-digital converter (ADC), a depth engine, and an illumination driver.
The programmability of the built-in TG offers the flexibility to optimize for various depth-sensing performance metrics [such as power, motion robustness, signal-to-noise ratio (SNR), and ambient cancellation]. The built-in depth engine computes the depth data from the digitized sensor data. In addition to the phase data, the depth engine provides auxiliary information consisting of amplitude, ambient, and flags for each pixel and the full-array statistical information in the form of a histogram.

Request more Information
Full data sheet is available. Request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module
The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
COG (NBP) | 56 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.