PCF8574A

ACTIVE

8-bit 2.5- to 5.5-V I2C/SMBus I/O expander with interrupt

alarmNotifications Order now

Product details

Number of I/Os 8 Features Interrupt pin Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 6 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.1 Operating temperature range (°C) -40 to 85
Number of I/Os 8 Features Interrupt pin Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 6 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.1 Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 TVSOP (DGV) 20 32 mm² 5 x 6.4 VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
  • Low standby-current consumption of 10µA max
  • I2C to parallel-port expander
  • Open-drain interrupt output
  • Compatible with most microcontrollers
  • Latched outputs with high-current drive capability for directly driving LEDs
  • Latch-up performance exceeds 100 mA Per JESD 78, Class II
  • Low standby-current consumption of 10µA max
  • I2C to parallel-port expander
  • Open-drain interrupt output
  • Compatible with most microcontrollers
  • Latched outputs with high-current drive capability for directly driving LEDs
  • Latch-up performance exceeds 100 mA Per JESD 78, Class II

This 8-bit input/output (I/O) expander for the two-line bidirectional bus (I2C) is designed for 2.5V to 6V VCC operation.

The PCF8574A device provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The device features an 8-bit quasi-bidirectional I/O port (P0–P7), including latched outputs with high-current drive capability for directly driving LEDs. Each quasi-bidirectional I/O can be used as an input or output without the use of a data-direction control signal. At power on, the I/Os are high. In this mode, only a current source to VCC is active.

This 8-bit input/output (I/O) expander for the two-line bidirectional bus (I2C) is designed for 2.5V to 6V VCC operation.

The PCF8574A device provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The device features an 8-bit quasi-bidirectional I/O port (P0–P7), including latched outputs with high-current drive capability for directly driving LEDs. Each quasi-bidirectional I/O can be used as an input or output without the use of a data-direction control signal. At power on, the I/Os are high. In this mode, only a current source to VCC is active.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCA9534A ACTIVE 8-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, & config registers Lower voltage and higher frequency operation with configuration registers

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet PCF8574A Remote 8-Bit I/O Expander for I2 C Bus datasheet (Rev. H) PDF | HTML 24 Sep 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application note I2C Dynamic Addressing 25 Apr 2019
Application note Choosing the Correct I2C Device for New Designs PDF | HTML 07 Sep 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015
Application note Programming Fun Lights With TI's TCA6507 30 Nov 2007
More literature PCF8574 and PCF8574A Application Clip 18 Aug 2004
More literature I2C Application Clip 19 Jul 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
More literature I2C and Serial Bus Devices Application Clip 10 Jul 2003
Application note Improving System Interrupt Management Using the PCF8574 and PCF8574A I/O Expande 27 Jul 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

PCF8574A IBIS Model

SCEM498.ZIP (47 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01184 — Smart Power Switch for Seat Heater Reference Design

This reference design showcases the TPS1HA08-Q1 device, which is used to control an automotive seat heater. The system consists of a main board and heating element, which represents the resistive heating component found in automotive seat heaters. This system demonstrates the ability to (...)
Design guide: PDF
Schematic: PDF

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos