PCM1681
- Qualified for Automotive Applications: PCM1681-
Q1 - 24-Bit Resolution
- Analog Performance:
- Dynamic Range: 105 dB Typical
- SNR: 105 dB Typical
- THD+N: 0.002% Typical
- Full-Scale Output: 3.75 VPP Typical
- 4×/8× Oversampling Interpolation Filter:
- Stop-Band Attenuation: –57 dB
- Pass-Band Ripple: ±0.015 dB
- Sampling Frequency: 5 kHz to 200 kHz
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
512 fS, 768 fS, or 1152 fS with Autodetect - Zero Flags for Selectable Channel Combinations
- Flexible Mode Control:
- SPI™/I2C™ Dual Mode for Serial Port
- Parallel Hardware Control with 4 Functions
- User-Programmable Functions (in SPI/I2C):
- Flexible Audio Data Formats:
- Right-Justified, I2S™, Left-Justified, TDM,
DSP - 16- and 24-Bit Audio Data
- Right-Justified, I2S™, Left-Justified, TDM,
- Digital Attenuation: Mode Selectable
- 0 dB to –63 dB, 0.5 dB/step
- 0 dB to –100 dB, 1 dB/step
- Soft Mute
- Digital De-Emphasis
- Digital Filter Roll-Off: Sharp or Slow
- Oversampling Mode
- Flexible Audio Data Formats:
- User-Programmable Functions (in H/W):
- Flexible Audio Data Formats:
- Right-Justified, I2S, Left-Justified, TDM
- Soft Mute
- Digital De-Emphasis
- Oversampling Mode
- Flexible Audio Data Formats:
- Power Supply Voltage: 5-V Analog, 3.3-V Digital
- Package: 28-Lead HTSSOP PowerPAD
- Operation Temperature Range:
- –40°C to 85°C for Consumer Grade
- –40°C to 105°C for Automotive Audio Grade
The PCM1681 and PCM1681-Q1 are CMOS monolithic integrated circuits which feature an eight-channel 24-bit audio digital-to-analog converter (DAC) and support circuitry in small 28-lead TSSOP PowerPAD packages. The DACs utilize Burr-Brown's enhanced multilevel delta-sigma (ΔΣ) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.
The PCM1681 and PCM1681-Q1 accept TDM (time-division multiplexed) format in addition to industry-standard audio data formats with 16- to 24-bit audio data width. Sampling rates up to 200 kHz are supported. The PCM1681 and PCM1681-Q1 provide a sub-set of user-programmable functions through a parallel control port, in addition to a full set of user-programmable functions through a serial control port, SPI, or I2C. The PCM1681 supports –40°C to +85°C for consumer grade applications and the PCM1681-Q1 supports –40°C to +105°C for automotive audio grade systems.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PCM1681 24-Bit, 192-kHz Sampling, Enhanced Multilevel Delta-Sigma, Eight-Channel Audio Digital-to-Analog Converter datasheet (Rev. C) | PDF | HTML | 31 Jul 2015 |
User guide | DEM-PCM1681 Evaluation Module | 05 Apr 2008 | ||
Application note | A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters | 27 Sep 2000 | ||
Application note | THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 | 27 Sep 2000 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PCM1681SW-LINUX — Linux Driver for PCM1681
Linux main line status
Available in Linux main line: Yes
Available through git.ti.com: N/A
Linux source files
The files associated (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.