PCM1690
- 24-Bit Delta-Sigma DAC
- 8-Channel DAC:
- High Performance: Differential, fS = 48 kHz
- THD+N: –94 dB
- SNR: 113 dB
- Dynamic Range: 113 dB
- Sampling Rate: 8 kHz to 192 kHz
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
512 fS, 768 fS, 1152 fS - Differential Voltage Output: 8 VPP
- Analog Lowpass Filter Included
- 4x/8x Oversampling Digital Filter:
- Passband Ripple: ±0.0018 dB
- Stop Band Attenuation: –75 dB
- Zero Flag
- Flexible Audio Interface:
- I/F Format: I2S™, Left-/Right-Justified, DSP,
TDM - Data Length: 16, 20, 24, 32 Bits
- I/F Format: I2S™, Left-/Right-Justified, DSP,
- Flexible Mode Control:
- 3-Wire SPI, 2-Wire I2C-Compatible Serial
Control Interface, or Hardware Control
- 3-Wire SPI, 2-Wire I2C-Compatible Serial
- Multiple Functions Through SPI or I2C I/F:
- Audio I/F Format Select: I2S, Left-Justified,
Right-Justified, DSP, TDM - Digital Attenuation and Soft Mute
- Digital De-Emphasis: 32 kHz, 44.1 kHz,
48 kHz - Data Polarity Control
- Power Down
- Audio I/F Format Select: I2S, Left-Justified,
- Multiple Functions Through H/W Control:
- Audio I/F Format Select: I2S, TDM
- Digital De-Emphasis Filter: 44.1 kHz
- Analog Mute by Clock Halt Detection
- External RESET Pin
- Power Supplies:
- 5 V for Analog and 3.3 V for Digital
- Package: HTSSOP-48
- Operating Temperature Range:
- –40°C to +85°C
The PCM1690 device is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with differential outputs. The eight-channel, 24-bit DAC employs an enhanced, multi-level delta-sigma (ΔΣ) modulator and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of the PCM1690 supports the time-division-multiplexed (TDM) format in addition to the standard I2S, left-justified, right-justified, and DSP formats.
The PCM1690 can be controlled through a three-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through two control pins. The PCM1690 is available in a 12-mm × 8-mm (12-mm × 6-mm body) HTSSOP-48 package.
For all available packages, see the orderable addendum at the end of the data sheet.Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PCM1690 24-Bit, 192-kHz Sampling, Enhanced Multi-Level ΔΣ, Eight-Channel Audio Digital-to-Analog Converter datasheet (Rev. B) | PDF | HTML | 31 Aug 2015 |
EVM User's guide | DEM-DAI1690 EVM User's Guide | 28 Apr 2009 | ||
Application note | A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters | 27 Sep 2000 | ||
Application note | THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 | 27 Sep 2000 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AUDK2G — 66AK2Gx (K2G) audio daughter card
The K2G audio daughter card is designed to work in conjunction with the K2G general-purpose EVM (EVMK2G) or EVMK2GX and the EVMK2G or EVMK2GX is required for audio daughter card operation. The daughter card allows users to develop multichannel audio applications such as A/V receivers, (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (DCA) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.