A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAD5112 PREVIEW Low-power stereo audio DAC with 110dB dynamic range, and headphone and line driver 6-dB higher performance with integrated headphone amplifier, SW controlled, QFN package

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 100 Sampling rate (max) (kHz) 96 Control interface SPI Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 100 Sampling rate (max) (kHz) 96 Control interface SPI Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -25 to 85 Rating Catalog
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • 24-Bit Resolution
  • Analog Performance (VCC = 5 V):
    • Dynamic Range:
      • 106 dB, Typical (PCM1748KE)
      • 100 dB, Typical (PCM1748E)
    • SNR:
      • 106 dB, Typical (PCM1748KE)
      • 100 dB, Typical (PCM1748E)
    • THD+N:
      • 0.002%, Typical (PCM1748KE)
      • 0.003%, Typical (PCM1748E)
    • Full-Scale Output: 3.1 Vp-p, Typical
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: -55 dB
    • Pass-Band Ripple: ±0.03 dB
  • Sampling Frequency: 5 kHz to 100 kHz
  • System Clock: 256 fS, 384 fS, 512 fS, 768 fS With Autodetect
  • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S, and Left-Justified
  • User-Programmable Mode Controls:
    • Digital Attenuation: 0 dB to -63 dB, 0.5 dB/Step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute
    • Zero Flags for Each Output
  • Dual-Supply Operation:
    • 5-V Analog
    • 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small SSOP-16 Package
  • APPLICATIONS
    • AV Receivers
    • DVD Movie Players
    • DVD Add-On Cards for High-End PCs
    • HDTV Receivers
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio

FilterPro is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.

  • 24-Bit Resolution
  • Analog Performance (VCC = 5 V):
    • Dynamic Range:
      • 106 dB, Typical (PCM1748KE)
      • 100 dB, Typical (PCM1748E)
    • SNR:
      • 106 dB, Typical (PCM1748KE)
      • 100 dB, Typical (PCM1748E)
    • THD+N:
      • 0.002%, Typical (PCM1748KE)
      • 0.003%, Typical (PCM1748E)
    • Full-Scale Output: 3.1 Vp-p, Typical
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: -55 dB
    • Pass-Band Ripple: ±0.03 dB
  • Sampling Frequency: 5 kHz to 100 kHz
  • System Clock: 256 fS, 384 fS, 512 fS, 768 fS With Autodetect
  • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S, and Left-Justified
  • User-Programmable Mode Controls:
    • Digital Attenuation: 0 dB to -63 dB, 0.5 dB/Step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute
    • Zero Flags for Each Output
  • Dual-Supply Operation:
    • 5-V Analog
    • 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small SSOP-16 Package
  • APPLICATIONS
    • AV Receivers
    • DVD Movie Players
    • DVD Add-On Cards for High-End PCs
    • HDTV Receivers
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio

FilterPro is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.

The PCM1748 is a CMOS, monolithic, integrated circuit which includes stereo digital-to-analog converters (DAC) and support circuitry in a small SSOP-16 package. The data converters use Texas Instruments' enhanced multilevel delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1748 accepts industry-standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 100 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial-control port that supports register write functions.

The PCM1748 is a CMOS, monolithic, integrated circuit which includes stereo digital-to-analog converters (DAC) and support circuitry in a small SSOP-16 package. The data converters use Texas Instruments' enhanced multilevel delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1748 accepts industry-standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 100 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial-control port that supports register write functions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 24-Bit 96kHz Sampling Enhanced. Multilevel Delta-Sigma Audio DAC datasheet (Rev. B) 19 Apr 2005
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLAC236 PCM1742/48EVM - Graphical User Interface (GUI) Software

Supported products & hardware

Supported products & hardware

Products
Audio DACs
PCM1742 106dB SNR Stereo DAC PCM1748 106dB SNR Stereo DAC
Simulation model

PCM1748E IBIS Model

SLAC194.ZIP (9 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos