PCM1772
- Multilevel DAC Including Lineout Amplifier
- Analog Performance (VCC1, VCC2 = 2.4 V):
- Dynamic Range: 98 dB Typ
- THD+N at 0 dB: 0.007% Typ
- 1.6-V to 3.6-V Single Power Supply
- Low Power Dissipation: 6 mW at VCC1, VCC2 = 2.4 V
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS
- Sampling Frequency: 5 kHz to 50 kHz
- Software Control (PCM1772):
- 16-, 20-, 24-Bit Word Available
- Left-, Right-Justified, and I2S
- Slave/Master Selectable
- Digital Attenuation: 0 dB to -62 dB, 1 dB/Step
- 44.1-kHz Digital De-Emphasis
- Zero Cross Attenuation
- Digital Soft Mute
- Monaural Analog-In With Mixing
- Monaural Speaker Mode
- Hardware Control (PCM1773):
- Left-Justified and I2S
- 44.1-kHz Digital De-Emphasis
- Monaural Analog-In With Mixing
- Pop-Noise-Free Circuit
- 3.3-V Tolerant
- Packages: TSSOP-16 and VQFN-20
- APPLICATIONS
- Portable Audio Player
- Cellular Phone
- PDA
- Other Applications Requiring Low-Voltage Operation
The PCM1772 and PCM1773 devices are CMOS, monolithic, integrated circuits which include stereo digital-to-analog converters, lineout circuitry, and support circuitry in small TSSOP-16 and VQFN-20 packages.
The data converters use TI's enhanced multilevel architecture, which employs noise shaping and multilevel amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1772 and PCM1773 devices accept several industry standard audio data formats with 16- to 24-bit data, left-justified, I2S, etc., providing easy interfacing to audio DSP and decoder devices. Sampling rates up to 50 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port, which supports register write functions.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
VQFNP (RGA) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.