A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAD5142 PREVIEW Hardware-control low-power stereo audio DAC with 106-dB dynamic range With integrated headphone amplifier, HW controlled, QFN package

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 106 Sampling rate (max) (kHz) 192 Control interface H/W Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 106 Sampling rate (max) (kHz) 192 Control interface H/W Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -25 to 85 Rating Catalog
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • 24-Bit Resolution
  • Analog Performance (VCC = 5 V):
    • Dynamic Range: 106 dB
    • SNR: 106 dB, Typical
    • THD+N: 0.002%, Typical
    • Full-Scale Output: 3.9 Vp-p, Typical
  • 4×/8× Oversampling Digital Filter:
    • Stop-Band Attenuation: -50 dB
    • Pass-Band Ripple: ±0.04 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS With Autodetect
  • Software Control (PCM1780, PCM1782):
    • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
    • Formats: Right-Justified, I2S, and Left-Justified
    • Digital Attenuation: Mode Selectable
      • 0 dB to -63 dB, 0.5 dB/step
      • 0 dB to -100 dB, 1 dB/step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute
    • Zero Flags for Each Output
    • Open-Drain Output Zero Flag (PCM1782)
  • Hardware Control (PCM1781):
    • I2S and 16-Bit Word, Right-Justified
    • Digital De-Emphasis
    • Soft Mute
    • Zero Flag for L-, R-Channel Common Output
  • Power Supply: 5-V Single Supply
  • Small, 16-Lead SSOP Package (150 mil)
  • Pin-Compatible with PCM1680
  • APPLICATIONS
    • A/V Receivers
    • DVD Movie Players
    • DVD Add-On Cards For High-End PCs
    • DVD Audio Players
    • HDTV Receivers
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

  • 24-Bit Resolution
  • Analog Performance (VCC = 5 V):
    • Dynamic Range: 106 dB
    • SNR: 106 dB, Typical
    • THD+N: 0.002%, Typical
    • Full-Scale Output: 3.9 Vp-p, Typical
  • 4×/8× Oversampling Digital Filter:
    • Stop-Band Attenuation: -50 dB
    • Pass-Band Ripple: ±0.04 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS With Autodetect
  • Software Control (PCM1780, PCM1782):
    • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
    • Formats: Right-Justified, I2S, and Left-Justified
    • Digital Attenuation: Mode Selectable
      • 0 dB to -63 dB, 0.5 dB/step
      • 0 dB to -100 dB, 1 dB/step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute
    • Zero Flags for Each Output
    • Open-Drain Output Zero Flag (PCM1782)
  • Hardware Control (PCM1781):
    • I2S and 16-Bit Word, Right-Justified
    • Digital De-Emphasis
    • Soft Mute
    • Zero Flag for L-, R-Channel Common Output
  • Power Supply: 5-V Single Supply
  • Small, 16-Lead SSOP Package (150 mil)
  • Pin-Compatible with PCM1680
  • APPLICATIONS
    • A/V Receivers
    • DVD Movie Players
    • DVD Add-On Cards For High-End PCs
    • DVD Audio Players
    • HDTV Receivers
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

The PCM1780/81/82 is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TI’s enhanced multilevel delta-sigma architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1780/81/82 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. The PCM1780/82 provides a full set of user-programmable functions through a three-wire serial control port, which supports register write functions. The PCM1781 provides a subset of user-programmable functions through four control pins.

The PCM1780 is pin-compatible with the PCM1680 (8-channel DAC).

The PCM1780/81/82 is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TI’s enhanced multilevel delta-sigma architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1780/81/82 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. The PCM1780/82 provides a full set of user-programmable functions through a three-wire serial control port, which supports register write functions. The PCM1781 provides a subset of user-programmable functions through four control pins.

The PCM1780 is pin-compatible with the PCM1680 (8-channel DAC).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 24-Bit, 192-kHz Sampling, Enhanced Multilevel, Delta-Sigma, Audio datasheet (Rev. B) 05 Jul 2006
User guide PCM1780, PCM1781, PCM1782 User Guide 05 May 2009
EVM User's guide DEM-DAI1780/1781/1782 EVM 07 Feb 2007
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos