A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAD5212 ACTIVE High-performance stereo audio DAC with 120dB dynamic range, and headphone and line driver 7-dB higher performance with integrated headphone amplifier, SW controlled, QFN package
NEW TAD5242 ACTIVE Hardware-control stereo audio DAC with 120dB dynamic range, and headphone and line driver 7-dB higher performance with integrated headphone amplifier, HW controlled, QFN package

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 113 Sampling rate (max) (kHz) 192 Control interface H/W, I2C, SPI Resolution (Bits) 24 Architecture Current Segment DAC Operating temperature range (°C) -40 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 113 Sampling rate (max) (kHz) 192 Control interface H/W, I2C, SPI Resolution (Bits) 24 Architecture Current Segment DAC Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Enhanced Multi-Level Delta-Sigma DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
      512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Low-Pass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flags (16-, 20-, 24-Bits)
  • Flexible Audio Interface:
    • I/F Format: I2S, Left-/Right-Justified, DSP
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial
      Control Interface, or Hardware Control
    • Connect Up To 4 Devices on One SPI Bus
  • Multi Functions via SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified,
      Right-Justified, DSP
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32kHz, 44.1kHz, 48kHz
    • Data Polarity Control
    • Power-Save Mode
  • Multi Functions via Hardware Control:
    • Audio I/F Format Select: I2S, Left-Justified
    • Digital De-Emphasis Filter: 44.1kHz
  • Analog Mute by Clock Halt Detection
  • External Reset Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: TSSOP-24
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Multi-Level Delta-Sigma DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
      512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Low-Pass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flags (16-, 20-, 24-Bits)
  • Flexible Audio Interface:
    • I/F Format: I2S, Left-/Right-Justified, DSP
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial
      Control Interface, or Hardware Control
    • Connect Up To 4 Devices on One SPI Bus
  • Multi Functions via SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified,
      Right-Justified, DSP
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32kHz, 44.1kHz, 48kHz
    • Data Polarity Control
    • Power-Save Mode
  • Multi Functions via Hardware Control:
    • Audio I/F Format Select: I2S, Left-Justified
    • Digital De-Emphasis Filter: 44.1kHz
  • Analog Mute by Clock Halt Detection
  • External Reset Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: TSSOP-24
  • Operating Temperature Range: –40°C to 85°C

The PCM1789 is a high-performance, single-chip, 24-bit, stereo, audio digital-to-analog converter (DAC) with differential outputs. The two-channel, 24-bit DAC employs an enhanced multi-level, delta-sigma (ΔΣ) modulator, and supports 8 kHz to 192 kHz sampling rates and a 16-, 20-, 24-, 32-bit width digital audio input word on the audio interface. The audio interface of PCM1789 supports a 24-bit, DSP format in addition to I2S, left-justified, and right-justified formats.

The PCM1789 can be controlled through a three-wire, SPI-compatible or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides two user-programmable functions through two control pins. The PCM1789 is available in a 24-pin TSSOP package.

The PCM1789 is a high-performance, single-chip, 24-bit, stereo, audio digital-to-analog converter (DAC) with differential outputs. The two-channel, 24-bit DAC employs an enhanced multi-level, delta-sigma (ΔΣ) modulator, and supports 8 kHz to 192 kHz sampling rates and a 16-, 20-, 24-, 32-bit width digital audio input word on the audio interface. The audio interface of PCM1789 supports a 24-bit, DSP format in addition to I2S, left-justified, and right-justified formats.

The PCM1789 can be controlled through a three-wire, SPI-compatible or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides two user-programmable functions through two control pins. The PCM1789 is available in a 24-pin TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet PCM1789 24-Bit, 192-kHz Sampling, Enhanced Multi-Level ΔΣ, Stereo, Audio Digital-to-Analog Converter datasheet (Rev. B) PDF | HTML 31 Aug 2015
Certificate PCM1789EVM EU Declaration of Conformity (DoC) 25 Sep 2023
EVM User's guide DEM-DAI1789 EVM User Guide 30 Apr 2009
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLAC271 PCM1789EVM - Graphical User Interface (GUI) Software

Supported products & hardware

Supported products & hardware

Products
Audio DACs
PCM1789 113dB SNR Stereo DAC
Simulation model

PCM1789 IBIS Model

SBAM145.ZIP (32 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos