A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TAD5242 ACTIVE Hardware-control stereo audio DAC with 120dB dynamic range, and headphone and line driver Higher performance with voltage output

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 127 Sampling rate (max) (kHz) 192 Control interface H/W Resolution (Bits) 24 Architecture Advanced Segment Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 127 Sampling rate (max) (kHz) 192 Control interface H/W Resolution (Bits) 24 Architecture Advanced Segment Operating temperature range (°C) -25 to 85 Rating Catalog
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range:
      • 132 dB (9 V RMS, Mono)
      • 129 dB (4.5 V RMS, Stereo)
      • 127 dB (2 V RMS, Stereo)
    • THD+N: 0.0004%
  • Differential Current Output: 7.8 mA p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –130 dB
    • Pass-Band Ripple: ±0.00001 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS
    With Autodetect
  • Accepts 16-Bit and 24-Bit Audio Data
  • PCM Data Formats: Standard, I2S, and
    Left-Justified
  • Optional Interface Available to External Digital
    Filter or DSP
  • Digital De-Emphasis
  • Digital Filter Rolloff: Sharp or Slow
  • Soft Mute
  • Zero Flag
  • Dual-Supply Operation: 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Pin SSOP Package

All trademarks are the property of their respective owners.

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range:
      • 132 dB (9 V RMS, Mono)
      • 129 dB (4.5 V RMS, Stereo)
      • 127 dB (2 V RMS, Stereo)
    • THD+N: 0.0004%
  • Differential Current Output: 7.8 mA p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –130 dB
    • Pass-Band Ripple: ±0.00001 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS
    With Autodetect
  • Accepts 16-Bit and 24-Bit Audio Data
  • PCM Data Formats: Standard, I2S, and
    Left-Justified
  • Optional Interface Available to External Digital
    Filter or DSP
  • Digital De-Emphasis
  • Digital Filter Rolloff: Sharp or Slow
  • Soft Mute
  • Zero Flag
  • Dual-Supply Operation: 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Pin SSOP Package

All trademarks are the property of their respective owners.

The PCM1794A device is a monolithic, CMOS-integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-pin SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1794A device provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.

The PCM1794A device is a monolithic, CMOS-integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-pin SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1794A device provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet PCM1794A 24-Bit, 192-kHz Sampling, Advanced Segment, Audio Stereo Digital-to-Analog Converter datasheet (Rev. B) PDF | HTML 07 Dec 2015
Circuit design Current-to-voltage converter circuit for audio DACs (Rev. A) PDF | HTML 19 Sep 2024
Application note HiFi Audio Circuit Design 23 Aug 2017
EVM User's guide DEM-PCM1792, DEM-DSD1792, DEM-PCM1794, DEM-DSD1794 EVM User's Guide 06 Aug 2003
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

PCM1794A IBIS Model

SLEM011.ZIP (11 KB) - IBIS Model
Simulation model

SBAA333 Companion Simulations

SBAM413.ZIP (44 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos