A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAD5212 PREVIEW Low-power stereo audio DAC with 119-dB dynamic range Similar performance available in QFN package

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 123 Sampling rate (max) (kHz) 200 Control interface I2C, SPI, TDMCA Resolution (Bits) 32 Architecture Advanced Segment Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 123 Sampling rate (max) (kHz) 200 Control interface I2C, SPI, TDMCA Resolution (Bits) 32 Architecture Advanced Segment Operating temperature range (°C) -25 to 85 Rating Catalog
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • 32-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 123 dB
    • THD+N: 0.0005%
  • Differential Current Output: 3.9 mAPP
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –98 dB
    • Passband Ripple: ±0.0002 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or
    768 fS With Autodetect
  • Accepts 16-, 24-, and 32-Bit Audio Data
  • PCM Data Formats: Standard, I2S, and Left-
    Justified
  • DSD Format Interface Available
  • Interface Available for Optional External Digital
    Filter or DSP
  • TDMCA or Serial Port (SPI™/I2C)
  • User-Programmable Mode Controls:
    • Digital Attenuation:
      0 dB to –120 dB, 0.5-dB/Step
    • Digital De-Emphasis
    • Digital Filter Roll-Off: Sharp or Slow
    • Soft Mute
    • Zero Flag for Each Output
  • Compatible With PCM1792A and PCM1796
    (Pins and Mode Controls)
  • Dual Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small SSOP-28 Package
  • 32-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 123 dB
    • THD+N: 0.0005%
  • Differential Current Output: 3.9 mAPP
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –98 dB
    • Passband Ripple: ±0.0002 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or
    768 fS With Autodetect
  • Accepts 16-, 24-, and 32-Bit Audio Data
  • PCM Data Formats: Standard, I2S, and Left-
    Justified
  • DSD Format Interface Available
  • Interface Available for Optional External Digital
    Filter or DSP
  • TDMCA or Serial Port (SPI™/I2C)
  • User-Programmable Mode Controls:
    • Digital Attenuation:
      0 dB to –120 dB, 0.5-dB/Step
    • Digital De-Emphasis
    • Digital Filter Roll-Off: Sharp or Slow
    • Soft Mute
    • Zero Flag for Each Output
  • Compatible With PCM1792A and PCM1796
    (Pins and Mode Controls)
  • Dual Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small SSOP-28 Package

The PCM1795 device is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small SSOP-28 package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1795 provides balanced current outputs, letting the user optimize analog performance externally. The PCM1795 accepts pulse code modulation (PCM) and direct stream digital (DSD) audio data formats, thus providing an easy interface to audio digital signal processors (DSPs) and decoder chips. The PCM1795 device also interfaces with external digital filter devices such as the DF1704, DF1706, and the PMD200 from Pacific Microsonics&trade. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through an SPI or I2C serial control port that supports register write and readback functions. The PCM1795 device also supports the time-division-multiplexed (TDM) command and audio (TDMCA) data format.

The PCM1795 device is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small SSOP-28 package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1795 provides balanced current outputs, letting the user optimize analog performance externally. The PCM1795 accepts pulse code modulation (PCM) and direct stream digital (DSD) audio data formats, thus providing an easy interface to audio digital signal processors (DSPs) and decoder chips. The PCM1795 device also interfaces with external digital filter devices such as the DF1704, DF1706, and the PMD200 from Pacific Microsonics&trade. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through an SPI or I2C serial control port that supports register write and readback functions. The PCM1795 device also supports the time-division-multiplexed (TDM) command and audio (TDMCA) data format.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet PCM1795 32-Bit, 192-kHz Sampling, Advanced Segment, Stereo Audio Digital-to-Analog Converter datasheet (Rev. A) PDF | HTML 16 Mar 2015
Certificate PCM1795EVM EU Declaration of Conformity (DoC) 19 Jun 2024
White paper Designing professional audio mixers for every scenario 28 Jun 2018
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

PCM1795 IBIS Model

SLEM006.ZIP (26 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos