A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
PCM1822 ACTIVE Stereo, 117-dB SNR, 192-kHz, low-power, hardware-controlled, audio ADC Higher dynamic range in a QFN package

Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, R Control interface H/W Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 105 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, R Control interface H/W Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 105 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
SSOP (DB) 20 56.16 mm² 7.2 x 7.8
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 VP–P
  • Antialiasing Filter Included
  • Oversampling Decimation Filter
    • Oversampling Frequency: ×64, ×128
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.84 Hz (44.1 kHz)
  • High Performance
    • THD+N: 96 dB (Typical)
    • SNR: 105 dB (Typical)
    • Dynamic Range: 105 dB (Typical)
  • PCM Audio Interface
    • Master and Slave Mode Selectable
    • Data Formats: 24-Bit Left-Justified; 24-Bit I2S; 20-bit or 24-Bit Right-Justified
  • Sampling Rate: 16 kHz to 96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS, 768 fS
  • Dual Power Supplies: 5 V (Analog), 3.3 V (Digital)
  • Package: 20-Pin SSOP
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 VP–P
  • Antialiasing Filter Included
  • Oversampling Decimation Filter
    • Oversampling Frequency: ×64, ×128
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.84 Hz (44.1 kHz)
  • High Performance
    • THD+N: 96 dB (Typical)
    • SNR: 105 dB (Typical)
    • Dynamic Range: 105 dB (Typical)
  • PCM Audio Interface
    • Master and Slave Mode Selectable
    • Data Formats: 24-Bit Left-Justified; 24-Bit I2S; 20-bit or 24-Bit Right-Justified
  • Sampling Rate: 16 kHz to 96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS, 768 fS
  • Dual Power Supplies: 5 V (Analog), 3.3 V (Digital)
  • Package: 20-Pin SSOP

The PCM1802 is a high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1802 uses a delta-sigma modulator with 64-times or 128-times oversampling, and includes a digital decimation filter and high-pass filter (HPF), which removes the DC component of the input signal. For various applications, the PCM1802 supports master and slave modes and four data formats in serial interface. The PCM1802 is suitable for a wide variety of cost-sensitive consumer applications where good performance, 5-V analog supply, and 3.3-V digital supply operation is required. The PCM1802 is fabricated using a highly advanced CMOS process and is available in the DB 20-pin SSOP package.

The PCM1802 is a high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1802 uses a delta-sigma modulator with 64-times or 128-times oversampling, and includes a digital decimation filter and high-pass filter (HPF), which removes the DC component of the input signal. For various applications, the PCM1802 supports master and slave modes and four data formats in serial interface. The PCM1802 is suitable for a wide variety of cost-sensitive consumer applications where good performance, 5-V analog supply, and 3.3-V digital supply operation is required. The PCM1802 is fabricated using a highly advanced CMOS process and is available in the DB 20-pin SSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet PCM1802 Single-Ended Analog-Input 24-Bit, 96-kHz Stereo A/D Converter datasheet (Rev. D) PDF | HTML 09 Dec 2016
User guide TAS5101SE Evaluation Module 25 Oct 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM1802EVM — PCM1802 evaluation module for single-ended analog-input 24-bit, 96-kHz stereo ADC

The PCM1802EVM is an evaluation module (EVM) designed to demonstrate the performance and functionality of the PCM1802 device. The PCM1802 is a high-performance, single-chip, stereo analog-to-digital converter (ADC) with single-ended analog voltage input.

User guide: PDF
Simulation model

PCM1802DB - IBIS Model

SLAC199.ZIP (21 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos