A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
NEW PCM1809 ACTIVE Stereo-channel 32-bit 192kHz audio ADC with 102dB SNR and no external AC-coupling capacitors No external AC-coupling capacitors and 3-dB higher performance in single-ended configuration
PCM1822 ACTIVE Stereo, 117-dB SNR, 192-kHz, low-power, hardware-controlled, audio ADC 12-dB higher dynamic range in a QFN package

Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L Control interface H/W Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 99 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L Control interface H/W Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 99 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² 5 x 6.4
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • High Performance:
    • THD+N: –93 dB (Typical)
    • SNR: 99 dB (Typical)
    • Dynamic Range: 99 dB (Typical)
  • Oversampling Decimation Filter:
    • Oversampling Frequency: ×64
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
  • Flexible PCM Audio Interface
    • Master- or Slave-Mode Selectable
    • Data Formats: 24-Bit I2S, 24-Bit Left-Justified
  • Power Down and Reset by Halting System Clock
  • Analog Antialias LPF Included
  • Sampling Rate: 8 kHz–96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS
  • Resolution: 24 Bits
  • Dual Power Supplies:
    • 5-V for Analog
    • 3.3-V for Digital
  • Package: 14-Pin TSSOP
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • High Performance:
    • THD+N: –93 dB (Typical)
    • SNR: 99 dB (Typical)
    • Dynamic Range: 99 dB (Typical)
  • Oversampling Decimation Filter:
    • Oversampling Frequency: ×64
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
  • Flexible PCM Audio Interface
    • Master- or Slave-Mode Selectable
    • Data Formats: 24-Bit I2S, 24-Bit Left-Justified
  • Power Down and Reset by Halting System Clock
  • Analog Antialias LPF Included
  • Sampling Rate: 8 kHz–96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS
  • Resolution: 24 Bits
  • Dual Power Supplies:
    • 5-V for Analog
    • 3.3-V for Digital
  • Package: 14-Pin TSSOP

The PCM1808 device is a high-performance, low-cost, single-chip, stereo analog-to-digital converter with single-ended analog voltage input. The PCM1808 device uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1808 device supports master and slave mode and two data formats in serial audio interface.

The PCM1808 device supports the power-down and reset functions by means of halting the system clock.

The PCM1808 device is suitable for wide variety of cost-sensitive consumer applications requiring good performance and operation with a 5-V analog supply and 3.3-V digital supply. Fabrication of the PCM1808 device uses a highly advanced CMOS process. The device is available in a small, 14-pin TSSOP package.

The PCM1808 device is a high-performance, low-cost, single-chip, stereo analog-to-digital converter with single-ended analog voltage input. The PCM1808 device uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1808 device supports master and slave mode and two data formats in serial audio interface.

The PCM1808 device supports the power-down and reset functions by means of halting the system clock.

The PCM1808 device is suitable for wide variety of cost-sensitive consumer applications requiring good performance and operation with a 5-V analog supply and 3.3-V digital supply. Fabrication of the PCM1808 device uses a highly advanced CMOS process. The device is available in a small, 14-pin TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet PCM1808 Single-Ended, Analog-Input 24-Bit, 96-kHz Stereo ADC datasheet (Rev. B) PDF | HTML 30 Oct 2006
EVM User's guide PCM1808 Evaluation Module User's Guide 27 Jun 2020
User guide DEM-DAI1808 User's Guide 06 Aug 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM1808EVM — PCM1808 24-bit, 99-dB SNR, 96-kHz stereo ADC with single-ended inputs evaluation module

The PCM1808 evaluation module (EVM) is designed to demonstrate the performance and functionality of the PCM1808 product. PCM1808 is a high-performance, low-cost, single-chip, stereo analog-to-digital converter (ADC) with single-ended analog voltage input.

User guide: PDF
Not available on TI.com
Simulation model

PCM1808 IBIS Model

SLEM005.ZIP (29 KB) - IBIS Model
Gerber file

PCM1808EVM Gerber Files

SLEC031.ZIP (106 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDC-WL1837MOD-AUDIO-MULTIROOM-CAPE — TI WiLink™8 Wi-Fi®/Bluetooth®/Bluetooth Low Energy audio multi-room cape reference design

The TI WiLink™ 8 WL1837MOD audio cape is a wireless multi-room audio reference design used with BeagleBone Black (featuring TI Sitara™ AM335x). The WiLink 8 device's WLAN capability to capture and register precise arrival time of the connected AP's beacon is used to achieve ultra-precise (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00232 — Wireless Subwoofer Amplifier Reference Design

This wireless subwoofer amplifier reference design demonstrates the ease of integrating wireless connectivity to a traditional analog input subwoofer design.The wired or wireless mode is controlled by an MSP430. The reference design includes a high performance stereo digital audio amplifier system (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos