A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
PCM2706C ACTIVE 98dB SNR Stereo Full Speed DAC with line-out and S/PDIF output, Bus/Self-powered (I2S) Complaint with USB2.0

Product details

Number of DAC channels 0 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 0 Sampling rate (max) (kHz) 48 Control interface HID, SPI Resolution (Bits) 16 Architecture USB 1.1 Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 0 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 0 Sampling rate (max) (kHz) 48 Control interface HID, SPI Resolution (Bits) 16 Architecture USB 1.1 Operating temperature range (°C) -25 to 85 Rating Catalog
TQFP (PJT) 32 81 mm² 9 x 9
  • On-Chip USB Interface:
    • No Need of Dedicated Device Driver
    • With Full-Speed Transceivers
    • Fully Compliant With USB 1.1 Specification
    • Certified by USB-IF
    • Partially Programmable Descriptors
    • Adaptive Isochronous Transfer for Playback
    • Bus-Powered or Self-Powered Operation
  • Sampling Rate: 32, 44.1, 48 kHz
  • On-Chip Clock Generator With Single 12-MHz Clock Source
  • Single Power Supply:
    • Bus-Powered: 5 V, Typical (VBUS)
    • Self-Powered: 3.3 V, Typical
  • 16-Bit Delta-Sigma Stereo DAC
    • Analog Performance at 5 V (Bus-Powered),
      3.3 V (Self-Powered): THD+N: 0.006% RL > 10 kΩ, Self-Powered THD+N: 0.025% RL = 32 Ω SNR = 98 dB Dynamic Range: 98 dB PO = 12 mW, RL = 32 Ω
    • Oversampling Digital Filter Pass-Band Ripple = ±0.04 dBStop-Band Attenuation = -50 dB
    • Single-Ended Voltage Output
    • Analog LPF Included
  • Multiple Functions:
    • Up to Eight Human Interface Device (HID) Interfaces (Depending on Model and Settings)
    • Suspend Flag
    • S/PDIF Out With SCMS
    • External ROM Interface (PCM2704/6)
    • Serial Programming Interface (PCM2705/7)
    • I2S Interface (Selectable on PCM2706/7)
  • Package:
  • On-Chip USB Interface:
    • No Need of Dedicated Device Driver
    • With Full-Speed Transceivers
    • Fully Compliant With USB 1.1 Specification
    • Certified by USB-IF
    • Partially Programmable Descriptors
    • Adaptive Isochronous Transfer for Playback
    • Bus-Powered or Self-Powered Operation
  • Sampling Rate: 32, 44.1, 48 kHz
  • On-Chip Clock Generator With Single 12-MHz Clock Source
  • Single Power Supply:
    • Bus-Powered: 5 V, Typical (VBUS)
    • Self-Powered: 3.3 V, Typical
  • 16-Bit Delta-Sigma Stereo DAC
    • Analog Performance at 5 V (Bus-Powered),
      3.3 V (Self-Powered): THD+N: 0.006% RL > 10 kΩ, Self-Powered THD+N: 0.025% RL = 32 Ω SNR = 98 dB Dynamic Range: 98 dB PO = 12 mW, RL = 32 Ω
    • Oversampling Digital Filter Pass-Band Ripple = ±0.04 dBStop-Band Attenuation = -50 dB
    • Single-Ended Voltage Output
    • Analog LPF Included
  • Multiple Functions:
    • Up to Eight Human Interface Device (HID) Interfaces (Depending on Model and Settings)
    • Suspend Flag
    • S/PDIF Out With SCMS
    • External ROM Interface (PCM2704/6)
    • Serial Programming Interface (PCM2705/7)
    • I2S Interface (Selectable on PCM2706/7)
  • Package:

The PCM2704/5/6/7 is TI's single-chip USB stereo audio DAC with USB-compliant full-speed protocol controller and S/PDIF. The USB-protocol controller works with no software code, but USB descriptors can be modified in some parts (for example, vendor ID/product ID) through the use of an external ROM (PCM2704/6), SPI (PCM2705/7), or on request. The modification of the USB descriptor through external ROM or SPI must comply with USB-IF guidelines, and the vendor ID must be your own ID as assigned by the USB-IF. The descriptor also can be modified by changing a mask; contact your representative for details. The PCM2704/5/6/7 employs SpAct architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback with low clock jitter.

The PCM2704/5/6/7 is TI's single-chip USB stereo audio DAC with USB-compliant full-speed protocol controller and S/PDIF. The USB-protocol controller works with no software code, but USB descriptors can be modified in some parts (for example, vendor ID/product ID) through the use of an external ROM (PCM2704/6), SPI (PCM2705/7), or on request. The modification of the USB descriptor through external ROM or SPI must comply with USB-IF guidelines, and the vendor ID must be your own ID as assigned by the USB-IF. The descriptor also can be modified by changing a mask; contact your representative for details. The PCM2704/5/6/7 employs SpAct architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback with low clock jitter.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Stereo Audio DAC With USB Interface Single-Ended Headphone Output and S/PDIF Out datasheet (Rev. F) 15 Jan 2009
* Errata Updated Operating Environments for PCM270x, PCM290x Applications 19 Oct 2007
User guide PCM2706/7EVM-U User's Guide 29 Nov 2011
Application note Differences between PCM270x and PCM270xC 16 Aug 2011
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PJT) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos