PCM2902
Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface)
PCM2902
- PCM2900: Without S/PDIF
- PCM2902: With S/PDIF
- On-Chip USB Interface:
- With Full-Speed Transceivers
- Fully Compliant With USB 1.1 Specification
- Certified by USB-IF
- Partially Programmable Descriptors(1)
- USB Adaptive Mode for Playback
- USB Asynchronous Mode for Record
- Bus Powered
- 16-Bit Delta-Sigma ADC and DAC
- Sampling Rate:
- DAC: 32, 44.1, 48 kHz
- ADC: 8, 11.025, 16, 22.05, 32, 44.1, 48 kHz
- On-Chip Clock Generator With Single 12-MHz Clock Source
- Single Power Supply: 5 V Typical (VBUS)
- Stereo ADC
- Analog Performance at VBUS = 5 V
- THD+N = 0.01%
- SNR = 89 dB
- Dynamic Range = 89 dB
- Decimation Digital Filter
- Pass-Band Ripple = ±0.05 dB
- Stop-Band Attenuation = 65 dB
- Single-Ended Voltage Input
- Antialiasing Filter Included
- Digital LCF Included
- Analog Performance at VBUS = 5 V
- Stereo DAC
- Analog Performance at VBUS = 5 V
- THD+N = 0.005%
- SNR = 96 dB
- Dynamic Range = 93 dB
- Oversampling Digital Filter
- Pass-Band Ripple = ±0.1 dB
- Stop-Band Attenuation = -43 dB
- Single-Ended Voltage Output
- Analog LPF Included
- Analog Performance at VBUS = 5 V
- Multifunctions:
- Human Interface Device (HID) Volume ± Control and Mute Control
- Suspend Flag
- Package: 28-Pin SSOP
- APPLICATIONS
- USB Audio Speaker
- USB Headset
- USB Monitor
- USB Audio Interface Box
(1)The descriptor can be modified by changing a mask.
SpAct is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.
The PCM2900/2902 is Texas Instruments' single-chip USB stereo audio codec with USB-compliant full-speed protocol controller and S/PDIF (only PCM2902). The USB protocol controller works with no software code, but the USB descriptors can be modified in some areas (e.g., vendor ID/product ID). The PCM2900/2902 employs SpAct™ architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct architecture enable playback and record with low clock jitter and with independent playback and record sampling rates.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Stereo Audio CODEC w/USB Interface, Single-Ended Analog Input/Output & S/PDIF datasheet (Rev. E) | 03 Mar 2008 | |
* | Errata | PCM290x Errata (Rev. A) | 30 May 2008 | |
* | Errata | Updated Operating Environments for PCM270x, PCM290x Applications | 19 Oct 2007 | |
Application note | Key Differences Between the PCM290x and PCM290xC | 14 Sep 2011 | ||
More literature | PCM2902B Read-Me-First Letter: PCM2902B and PCM2902 Difference | 24 Jan 2009 | ||
User guide | USB Audio Filter Driver Installation | 19 Dec 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SSOP (DB) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.