A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TAD5242 ACTIVE Hardware-control stereo audio DAC with 120dB dynamic range, and headphone and line driver 2-dB higher performance, stereo-channel, QFN package

Product details

Number of DAC channels 4 Analog inputs 0 Analog outputs 4 DAC SNR (typ) (dB) 118 Sampling rate (max) (kHz) 192 Control interface H/W, SPI Resolution (bps) 24 Architecture Delta-Sigma Operating temperature range (°C) -10 to 70 Rating Catalog
Number of DAC channels 4 Analog inputs 0 Analog outputs 4 DAC SNR (typ) (dB) 118 Sampling rate (max) (kHz) 192 Control interface H/W, SPI Resolution (bps) 24 Architecture Delta-Sigma Operating temperature range (°C) -10 to 70 Rating Catalog
TQFP (PFB) 48 81 mm² 9 x 9
  • Four High-Performance, Multi-Level, Delta-Sigma Digital-to-Analog Converters
  • Differential Voltage Output
    • Full-Scale Output (Differential): 6.15VPP
  • Supports Sampling Frequencies up to 216kHz
  • Typical Dynamic Performance (24-Bit Data)
    • Dynamic Range (A-Weighted): 118dB
    • THD+N: –100dB
  • Linear Phase, 8x Oversampling Digital Interpolation Filter
  • Digital De-Emphasis Filters for 32kHz, 44.1kHz, and 48kHz Sampling Rates
  • Soft Mute Function
    • All-Channel Mute via the MUTE Input Pin
    • Per-Channel Mute Available in Software Mode
  • Digital Attenuation (Software Mode Only)
    • Attenuation Range: 0dB to –119.5dB
    • 256 Steps with 0.5dB per Step
  • Output Phase Inversion (Software Mode Only)
  • Zero Data Mute (Software Mode Only)
  • Audio Serial Port
    • Supports Left-Justified, Right-Justified, I2S, and TDM Data Formats
    • Accepts 16-, 18-, 20, and 24-Bit Two’s Complement PCM Audio Data
  • Standalone and Software-Controlled Configuration Modes
  • Four-Wire Serial Peripheral Interface (SPI™) Port Provides Control Register Access in Software Mode
  • Power Supplies: +5V Analog, +3.3V Digital
  • Power Dissipation
    • 203mW typical with fS = 48kHz
    • 220mW typical with fS = 96kHz
    • 236mW typical with fS = 192kHz
  • Power-Down Modes
  • Small 48-Lead TQFP Package
  • APPLICATIONS
    • Digital Mixing Consoles
    • Digital Audio Workstations
    • Digital Audio Effects Processors
    • Broadcast Studio Equipment
    • Surround-Sound Processors
    • High-End A/V Receivers

All trademarks are the property of their respective owners.

  • Four High-Performance, Multi-Level, Delta-Sigma Digital-to-Analog Converters
  • Differential Voltage Output
    • Full-Scale Output (Differential): 6.15VPP
  • Supports Sampling Frequencies up to 216kHz
  • Typical Dynamic Performance (24-Bit Data)
    • Dynamic Range (A-Weighted): 118dB
    • THD+N: –100dB
  • Linear Phase, 8x Oversampling Digital Interpolation Filter
  • Digital De-Emphasis Filters for 32kHz, 44.1kHz, and 48kHz Sampling Rates
  • Soft Mute Function
    • All-Channel Mute via the MUTE Input Pin
    • Per-Channel Mute Available in Software Mode
  • Digital Attenuation (Software Mode Only)
    • Attenuation Range: 0dB to –119.5dB
    • 256 Steps with 0.5dB per Step
  • Output Phase Inversion (Software Mode Only)
  • Zero Data Mute (Software Mode Only)
  • Audio Serial Port
    • Supports Left-Justified, Right-Justified, I2S, and TDM Data Formats
    • Accepts 16-, 18-, 20, and 24-Bit Two’s Complement PCM Audio Data
  • Standalone and Software-Controlled Configuration Modes
  • Four-Wire Serial Peripheral Interface (SPI™) Port Provides Control Register Access in Software Mode
  • Power Supplies: +5V Analog, +3.3V Digital
  • Power Dissipation
    • 203mW typical with fS = 48kHz
    • 220mW typical with fS = 96kHz
    • 236mW typical with fS = 192kHz
  • Power-Down Modes
  • Small 48-Lead TQFP Package
  • APPLICATIONS
    • Digital Mixing Consoles
    • Digital Audio Workstations
    • Digital Audio Effects Processors
    • Broadcast Studio Equipment
    • Surround-Sound Processors
    • High-End A/V Receivers

All trademarks are the property of their respective owners.

The PCM4104 is a high-performance, four-channel digital-to-analog (D/A) converter designed for use in professional audio applications. The PCM4104 supports 16- to 24-bit linear PCM input data, with sampling frequencies up to 216kHz. The PCM4104 features lower power than most comparable stereo audio D/A converters, making it ideal for use in high channel count applications by lowering the overall power budget required for D/A conversion sub-system.

The PCM4104 features delta-sigma architecture, employing a high-performance multi-level modulator combined with a switched capacitor output filter. This architecture yields lower out-of-band noise and a high tolerance to system clock phase jitter. Differential voltage outputs are provided for each channel and are well-suited to high-performance audio applications. The differential outputs are easily converted to a single-ended output using an external op amp IC.

The PCM4104 includes a flexible audio serial port interface, which supports standard and time division multiplexed (TDM) formats. Support for TDM formats simplifies interfacing to DSP serial ports, while supporting a cascade connection for two PCM4104 devices. In addition, the PCM4104 offers two configuration modes: Standalone and Software-Controlled. The Standalone mode provides dedicated control pins for configuring a subset of the available PCM4104 functions, while Software mode utilizes a serial peripheral interface (SPI) port for accessing the complete feature set via internal control registers.

The PCM4104 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O is compatible with +3.3V logic families. The PCM4104 is available in a TQFP-48 package.

The PCM4104 is a high-performance, four-channel digital-to-analog (D/A) converter designed for use in professional audio applications. The PCM4104 supports 16- to 24-bit linear PCM input data, with sampling frequencies up to 216kHz. The PCM4104 features lower power than most comparable stereo audio D/A converters, making it ideal for use in high channel count applications by lowering the overall power budget required for D/A conversion sub-system.

The PCM4104 features delta-sigma architecture, employing a high-performance multi-level modulator combined with a switched capacitor output filter. This architecture yields lower out-of-band noise and a high tolerance to system clock phase jitter. Differential voltage outputs are provided for each channel and are well-suited to high-performance audio applications. The differential outputs are easily converted to a single-ended output using an external op amp IC.

The PCM4104 includes a flexible audio serial port interface, which supports standard and time division multiplexed (TDM) formats. Support for TDM formats simplifies interfacing to DSP serial ports, while supporting a cascade connection for two PCM4104 devices. In addition, the PCM4104 offers two configuration modes: Standalone and Software-Controlled. The Standalone mode provides dedicated control pins for configuring a subset of the available PCM4104 functions, while Software mode utilizes a serial peripheral interface (SPI) port for accessing the complete feature set via internal control registers.

The PCM4104 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O is compatible with +3.3V logic families. The PCM4104 is available in a TQFP-48 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet PCM4104: High-Performance, 24-Bit, 216kHz Sampling, Four-Channel Audio D/A Conv datasheet (Rev. C) 15 Dec 2004
EVM User's guide PCM4104EVM - User Guide (Rev. A) 15 Dec 2004
EVM User's guide PCM4104EVM - User Guide 08 Apr 2004
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

PCM4104 IBIS Model

SBAM139.ZIP (21 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos