PTH12040W

ACTIVE

50-A, 8 to 14-V Input, Wide-Output Adjust Power Module

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 50 Vin (min) (V) 8 Vin (max) (V) 14 Vout (min) (V) 0.8 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 900 Switching frequency (max) (kHz) 1200 Features Enable, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 50 Vin (min) (V) 8 Vin (max) (V) 14 Vout (min) (V) 0.8 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 900 Switching frequency (max) (kHz) 1200 Features Enable, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
DIPMODULE (EVF) 20 1459.5776 mm² 52.96 x 27.56 DIPMODULE (EVG) 20 1459.5776 mm² 52.96 x 27.56
  • 50-A Output Current
  • 8-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 5.5 V)
  • Efficiencies up to 96%
  • On/Off Inhibit
  • Differential Output Sense
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Auto-Track Sequencing
  • Start Up Into Output Prebias
  • Margin Up/Down Controls
  • Operating Temperature: -40°C to 85°C
  • Multi-Phase, Switch-Mode Topology
  • Programmable Undervoltage Lockout (UVLO)
  • Safety Agency Approvals:
    UL/cUL 60950, EN60950, VDE
  • APPLICATIONS
    • Advanced Computing and Server Applications

  • 50-A Output Current
  • 8-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 5.5 V)
  • Efficiencies up to 96%
  • On/Off Inhibit
  • Differential Output Sense
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Auto-Track Sequencing
  • Start Up Into Output Prebias
  • Margin Up/Down Controls
  • Operating Temperature: -40°C to 85°C
  • Multi-Phase, Switch-Mode Topology
  • Programmable Undervoltage Lockout (UVLO)
  • Safety Agency Approvals:
    UL/cUL 60950, EN60950, VDE
  • APPLICATIONS
    • Advanced Computing and Server Applications

The PTH12040W is a high-performance 50-A rated, non-isolated, power module, which uses the latest multiphase switched-mode topology. This provides a small, ready-to-use module, that can power the most densly populated multiprocessor systems.

Operating from an input voltage range of 8 V to 14 V, the PTH12040W requires a single resistor to set the output voltage to any value over the range, 0.8 V to 5.5 V. The wide input voltage range makes the PTH12040W particularly suitable for advanced computing and server applications that utilize a loosely regulated 12-V intermediate distribution bus.

The modules incorporate a comprehensive list of features. They include on/off inhibit and margin up/down controls. A differential remote output voltage sense ensures tight load regulation, and an output overcurrent and overtemperature shutdown protect against most load faults. The programmable under-voltage lockout allows the turn-on and turn-off voltage thresholds to be customized.

The PTH12040W incorporates Auto-Track. The Auto-Track feature of the PTH family allows the outputs of multiple modules to track a common voltage during power up and power down transitions. This simplifies power up and power down supply-voltage sequencing in a power supply system.

The modules use double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations.

The PTH12040W is a high-performance 50-A rated, non-isolated, power module, which uses the latest multiphase switched-mode topology. This provides a small, ready-to-use module, that can power the most densly populated multiprocessor systems.

Operating from an input voltage range of 8 V to 14 V, the PTH12040W requires a single resistor to set the output voltage to any value over the range, 0.8 V to 5.5 V. The wide input voltage range makes the PTH12040W particularly suitable for advanced computing and server applications that utilize a loosely regulated 12-V intermediate distribution bus.

The modules incorporate a comprehensive list of features. They include on/off inhibit and margin up/down controls. A differential remote output voltage sense ensures tight load regulation, and an output overcurrent and overtemperature shutdown protect against most load faults. The programmable under-voltage lockout allows the turn-on and turn-off voltage thresholds to be customized.

The PTH12040W incorporates Auto-Track. The Auto-Track feature of the PTH family allows the outputs of multiple modules to track a common voltage during power up and power down transitions. This simplifies power up and power down supply-voltage sequencing in a power supply system.

The modules use double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations.

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PTH08T250W ACTIVE 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans Smaller QFN package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 50-A 8 to 14-V Input Non-Isolated Wide-Output Adjust Power Module datasheet (Rev. G) 11 Mar 2009
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DIPMODULE (EVF) 20 Ultra Librarian
DIPMODULE (EVG) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos