Home Power management Voltage references Series voltage references

REF102

ACTIVE

2.5-ppm/°C drift, 10-V precision voltage reference

Product details

VO (V) 10 Initial accuracy (max) (%) 0.1 Temp coeff (max) (ppm/°C) 2.5, 5, 10 Vin (min) (V) 11.4 Vin (max) (V) 36 Iq (typ) (mA) 1.4 Rating Catalog Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -25 to 85
VO (V) 10 Initial accuracy (max) (%) 0.1 Temp coeff (max) (ppm/°C) 2.5, 5, 10 Vin (min) (V) 11.4 Vin (max) (V) 36 Iq (typ) (mA) 1.4 Rating Catalog Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -25 to 85
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • ±10V ±0.0025V OUTPUT
  • VERY LOW DRIFT: 2.5ppm/°C max
  • EXCELLENT STABILITY:
    5ppm/1000hr typ
  • EXCELLENT LINE REGULATION:
    1ppm/V max
  • EXCELLENT LOAD REGULATION:
    10ppm/mA max
  • LOW NOISE: 5µVPP typ, 0.1Hz to 10Hz
  • WIDE SUPPLY RANGE: 11.4VDC to 36VDC
  • LOW QUIESCENT CURRENT: 1.4mA max
  • PACKAGE OPTIONS: PLASTIC DIP, SO-8
  • APPLICATIONS
    • PRECISION-CALIBRATED VOLTAGE STANDARD
    • D/A AND A/D CONVERTER REFERENCE
    • PRECISION CURRENT REFERENCE
    • ACCURATE COMPARATOR THRESHOLD REFERENCE
    • DIGITAL VOLTMETERS
    • TEST EQUIPMENT
    • PC-BASED INSTRUMENTATION

All trademarks are the property of their respective owners.

  • ±10V ±0.0025V OUTPUT
  • VERY LOW DRIFT: 2.5ppm/°C max
  • EXCELLENT STABILITY:
    5ppm/1000hr typ
  • EXCELLENT LINE REGULATION:
    1ppm/V max
  • EXCELLENT LOAD REGULATION:
    10ppm/mA max
  • LOW NOISE: 5µVPP typ, 0.1Hz to 10Hz
  • WIDE SUPPLY RANGE: 11.4VDC to 36VDC
  • LOW QUIESCENT CURRENT: 1.4mA max
  • PACKAGE OPTIONS: PLASTIC DIP, SO-8
  • APPLICATIONS
    • PRECISION-CALIBRATED VOLTAGE STANDARD
    • D/A AND A/D CONVERTER REFERENCE
    • PRECISION CURRENT REFERENCE
    • ACCURATE COMPARATOR THRESHOLD REFERENCE
    • DIGITAL VOLTMETERS
    • TEST EQUIPMENT
    • PC-BASED INSTRUMENTATION

All trademarks are the property of their respective owners.

The REF102 is a precision 10V voltage reference. The drift is laser-trimmed to 2.5ppm/°C max C-grade over the industrial temperature range. The REF102 achieves its precision without a heater. This results in low power, fast warm-up, excellent stability, and low noise. The output voltage is extremely insensitive to both line and load variations and can be externally adjusted with minimal effect on drift and stability. Single supply operation from 11.4V to 36V and excellent overall specifications make the REF102 an ideal choice for demanding instrumentation and system reference applications.

The REF102 is a precision 10V voltage reference. The drift is laser-trimmed to 2.5ppm/°C max C-grade over the industrial temperature range. The REF102 achieves its precision without a heater. This results in low power, fast warm-up, excellent stability, and low noise. The output voltage is extremely insensitive to both line and load variations and can be externally adjusted with minimal effect on drift and stability. Single supply operation from 11.4V to 36V and excellent overall specifications make the REF102 an ideal choice for demanding instrumentation and system reference applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
REF5010 ACTIVE 10V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference Enhanced initial accuracy (0.05%) and lower quiescent current (800 µA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet 10V Precision Voltage Reference datasheet (Rev. B) 16 Jun 2009
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018
Analog Design Journal Design and analysis of a TGC circuit to drive the control voltage 26 Apr 2017
Application note Make a Precision -10 V Reference (Rev. A) 18 May 2015
Application note Improved Voltage Reference Filter Has Several Advantages 02 Oct 2000
Application note Low Power Operation of REF102 10.0V Precision Voltage Reference 02 Oct 2000
Application note Make a Precision ± 10 V Reference 02 Oct 2000
Application note Implementation and Applications of Current Sources and Current Receivers 27 Sep 2000
Application note Make A Precision Current Source or Current Sink 27 Sep 2000
Application note The ACF2101 Used as a Bipolar Switched Integrator 27 Sep 2000
Application note Voltage-Reference Filters 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIPD138 — SPI-programmable, 16-bit 36-V 1-A power supply with integrated current shunt reference design

This verified design provides the theory, component selection, simulation, PCB design, and measurement details for a SPI controlled 36V power supply capable of sourcing 1A.  It also includes an intergrated high-side current shunt accurate to 1% across multiple decades of current load.  (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos