REF5020
- Low temperature drift (maximum):
- Enhanced-grade (New): 2.5ppm/°C
- High-grade: 3ppm/°C
- Standard-grade: 8ppm/°C
- High accuracy (maximum):
- Enhanced-grade: 0.025%
- High-grade: 0.05%
- Standard-grade: 0.1%
- Low noise:
- Enhanced-grade: 0.5µVPP/V
- High/Standard-grade: 3µVPP/V
- Excellent long-term stability:
- 22ppm after first 1000 hours (SOIC-8)
- 50ppm after first 1000 hours (VSSOP-8)
- Wide input voltage support:
- Enhanced-grade: 42V
- High/Standard-grade: 18V
- High-output current: ±10mA
- Temperature range: -40°C to 125°C
The REF50xx is a family of low-noise, low-drift, very high precision voltage references. These references are capable of both sinking and sourcing current, and have excellent line and load regulation.
Excellent temperature drift (2.5ppm/°C) and high accuracy (0.025%) are achieved using proprietary design techniques. These features, combined with very low flicker noise (0.5µVPP/V), make the REF50xx family an excellent choice for use in high-precision data acquisition systems. REF50 family is available in enhanced grade (REF50xxEI), high grade (REF50xxI) and standard grade (REF50xxAI). The reference voltages are offered in 8-pin SOIC and VSSOP packages and are specified from –40°C to 125°C.
The REF50xxEI supports wide supply voltage rating of 42V with ultra-low IQ of 340µA. The wide supply range allows for direct connection to the battery or field supply. This also protects the device in case of power supply IC failure.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
REF5020 TINA-TI Reference Design (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP40182 — Bi-Directional Battery Initialization System Power Board Reference Design
TIDA-00468 — Optimized Latency, Power and Memory Footprint Thermocouple Sensing Front-end Reference Design
• reducing footprint from classical look-up table approach and
• keeping the fast response time of linear piece wise interpolation
TIDA-00168 — Thermocouple AFE Using RTD or Integrated Temperature Sensor for Cold Junction Compensation (CJC)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.