REF5025-HT
- Low Temperature Drift: 40 ppm/°C
- Low Noise: 3 µVPP/V
- High Output Current: ±7 mA
- Low Temperature Drift: 5 ppm/°C (Maximum)
- Available in Military (–55°C to +210°C) Temperature Range(1)
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- APPLICATIONS
- 16-Bit Data Acquisition Systems
- ATE Equipment
- Industrial Process Control
- Medical Instrumentation
- Optical Control Systems
- Precision Instrumentation
- Controlled Baseline
- One Assembly and Test Site
- One Fabrication Site
(1) Custom temperature ranges available
All other trademarks are the property of their respective owners
The REF5025-HT is a low-noise, very low-drift, very high precision voltage references. This reference is capable of both sinking and sourcing, and is very robust with regard to line and load changes.
Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF5025-HT suitable for use in high-precision data acquisition systems.
The device is offered in HKJ and HKQ packages, as well as Known-Good-Die (KGD) form, and is specified from –55°C to +210°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00002 — Harsh Environment Acquisition Terminal (HEAT) EVM Platform for High Temperature Applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
CFP (HKJ) | 8 | Ultra Librarian |
CFP (HKQ) | 8 | Ultra Librarian |
DIESALE (KGD) | — |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.