RF430FRL154H
- ISO/IEC 15693, ISO/IEC 18000-3 (Mode 1) Compliant RF Interface
- Power Supply System With Either Battery or 13.56-MHz H-Field Supply
- 14-Bit Sigma-Delta Analog-to-Digital Converter (ADC)
- Internal Temperature Sensor
- Resistive Sensor Bias Interface
- CRC16 CCITT Generator
- MSP430 Mixed-Signal Microcontroller
- 2KB of FRAM
- 4KB of SRAM
- 8KB of ROM
- Supply Voltage Range: 1.45 V to 1.65 V
- Low Power Consumption
- Active Mode (AM): 140 µA/MHz (1.5 V)
- Standby Mode (LPM3): 16 µA
- 16-Bit RISC Architecture
- Up to 2-MHz CPU System Clock
- Compact Clock System
- 4-MHz High-Frequency Clock
- 256-kHz Internal Low-Frequency Clock Source
- External Clock Input
- 16-Bit Timer_A With Three Capture/Compare Registers
- LV Port Logic
- VOL Lower Than 0.15 V at 400 µA
- VOH Higher Than (VDDB – 0.15 V) at 400 µA
- Timer_A PWM Signal Available on All Ports
- eUSCI_B Module Supports 3-Wire and 4-Wire SPI and I2C
- 32-Bit Watchdog Timer (WDT_A)
- ROM Development Mode (Map ROM Addresses to SRAM to Enable Firmware Development)
- Full 4-Wire JTAG Debug Interface
- For Complete Module Descriptions, See the RF430FRL15xH Family Technical Reference Manual (SLAU506)
- For Application Operation and Programming, See the RF430FRL15xH Firmware User's Guide (SLAU603)
The RF430FRL15xH device is a 13.56-MHz transponder chip with a programmable 16-bit MSP430 low-power microcontroller. The device features embedded universal FRAM nonvolatile memory for storage of program code or user data such as calibration and measurement data. The RF430FRL15xH supports communication, parameter setting, and configuration through the ISO/IEC 15693, ISO/IEC 18000-3 compliant RFID interface and the SPI or I2C interface. Sensor measurements are supported by the internal temperature sensor and the onboard 14-bit sigma-delta analog-to-digital converter (ADC), and digital sensors can be connected through SPI or I2C.
The RF430FRL15xH device is optimized for operation in fully passive (battery-less) or single-cell battery-powered (semi-active) mode to achieve extended battery life in portable and wireless sensing applications. FRAM is a nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

Limited design support from TI available
Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
RF430FRL152HEVM — NFC ISO 15693 Sensor Transponder Evaluation Module
The RF430FRL152HEVM evaluation module is a self-contained development platform which can be used to evaluate the features and performance of the ISO 15693 compatible RF430FRL15xH NFC Sensor Transponder. The evaluation board can be powered with a battery, over USB or by harvesting RF energy from a (...)
TIDM-RF430FRLSENSE — RF430FRL152H NFC Temperature and Light Sensor Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.