Product details

Function General-purpose timer Iq (typ) (mA) 2 Rating Military Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 16 Supply voltage (min) (V) 4.5
Function General-purpose timer Iq (typ) (mA) 2 Rating Military Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 16 Supply voltage (min) (V) 4.5
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet NA556, NE556, SA556, SE556 datasheet (Rev. G) 15 May 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​