SM72240
5-pin microprocessor reset circuit
Data sheet
SM72240
- Renewable Energy Grade
- Precise monitoring of 5V supply voltages
- Fully specified over temperature
- −40°C to +125°C
- 100 ms minimum Power-On Reset pulse width, 190 ms typical:
- Active-Low RESET Open Drain Output
- RESET Output valid for VCC ≥ 1V
- Low Supply Current, 6µA typical
- Power supply transient immunity
- Compatible with MAX811/812 applications
All trademarks are the property of their respective owners.
The SM72240 microprocessor supervisory circuit monitors the power supplies in microprocessor and digital systems. It provides a reset to the microprocessor during power-up, power-down, brown-out conditions, and manual reset.
The SM72240 asserts a reset signal whenever the supply decreases below the factory-programmed reset threshold. Reset will be asserted for at least 100ms even after VCC rises above the reset threshold.
The SM72240 has an active-low open-drain RESET output.
The SM72240 is suitable for monitoring 5V. With a low supply current of only 6µA, the SM72240 is ideal for use in portable equipment. The SM72240 is available in the 5-pin SOT-23 package.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SM72240 5-Pin Microprocessor Reset Circuit datasheet (Rev. C) | 05 Apr 2013 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location