Home Power management Gate drivers Half-bridge drivers

SM72295

ACTIVE

3-A, 100-V full bridge gate driver with Integrated current sense amplifier

Product details

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 3 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.022 Rise time (ns) 8 Fall time (ns) 8 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Features Current sense Driver configuration Quad inputs
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 3 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.022 Rise time (ns) 8 Fall time (ns) 8 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Features Current sense Driver configuration Quad inputs
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Renewable Energy Grade
  • Dual Half Bridge MOSFET Drivers
  • Integrated 100V Bootstrap Diodes
  • Independent High and Low Driver Logic Inputs
  • Bootstrap Supply Voltage Range up to 115V DC
  • Two Current Sense Amplifiers with Externally Programmable Gain and Buffered Outputs
  • Programmable Over Voltage Protection
  • Supply Rail Under-Voltage Lockouts with Power Good Indicator

All trademarks are the property of their respective owners.

Package

  • SOIC-28
  • Renewable Energy Grade
  • Dual Half Bridge MOSFET Drivers
  • Integrated 100V Bootstrap Diodes
  • Independent High and Low Driver Logic Inputs
  • Bootstrap Supply Voltage Range up to 115V DC
  • Two Current Sense Amplifiers with Externally Programmable Gain and Buffered Outputs
  • Programmable Over Voltage Protection
  • Supply Rail Under-Voltage Lockouts with Power Good Indicator

All trademarks are the property of their respective owners.

Package

  • SOIC-28

The SM72295 is designed to drive 4 discrete N type MOSFET’s in a full bridge configuration. The drivers provide 3A of peak current for fast efficient switching and integrated high speed bootstrap diodes. Current sensing is provided by 2 transconductance amplifiers with externally programmable gain and filtering to remove ripple current to provide average current information to the control circuit. The current sense amplifiers have buffered outputs available to provide a low impedance interface to an A/D converter if needed. An externally programmable input over voltage comparator is also included to shutdown all outputs. Under voltage lockout with a PGOOD indicator prevents the drivers from operating if VCC is too low.

The SM72295 is designed to drive 4 discrete N type MOSFET’s in a full bridge configuration. The drivers provide 3A of peak current for fast efficient switching and integrated high speed bootstrap diodes. Current sensing is provided by 2 transconductance amplifiers with externally programmable gain and filtering to remove ripple current to provide average current information to the control circuit. The current sense amplifiers have buffered outputs available to provide a low impedance interface to an A/D converter if needed. An externally programmable input over voltage comparator is also included to shutdown all outputs. Under voltage lockout with a PGOOD indicator prevents the drivers from operating if VCC is too low.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 21
Type Title Date
* Data sheet SM72295 Photovoltaic Full Bridge Driver datasheet (Rev. E) 05 Apr 2013
Application note Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 25 Mar 2024
Application note Challenges and Solutions for Half-Bridge Gate Drivers in Bidirectional DC-DC Converters PDF | HTML 24 Jan 2024
Application note Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 08 Sep 2023
Application note Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) 07 Apr 2021
Application note Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 12 May 2020
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application brief Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 22 Oct 2019
Application note Maximizing DC/DC converter designs with UCC27282 18 Jan 2019
Application note UCC27282 Improving motor drive system robustness 11 Jan 2019
Application note Optimizing MOSFET Characteristics by Adjusting Gate Drive Amplitude (Rev. A) 14 Nov 2018
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Application note 800VA Pure Sine Wave Inverter's Reference Design (Rev. A) PDF | HTML 01 Aug 2017
Application note SM72295 For Bi-Directional DC-to-DC Conversion (Rev. A) 01 Mar 2017
EVM User's guide SM72295EVM User’s Guide 05 May 2015
Technical article Making smart energy smarter with renewable power storage PDF | HTML 22 Apr 2015
Application note AN-2116 SolarMagic ICs in Micro-inverter Applications (Rev. B) 06 May 2013
Application note AN-2122 SM3320-RF-EV Reference Design (Rev. E) 06 May 2013
Application note SM3320-BATT-EV Charge Controller Reference Design (Rev. C) 06 May 2013
Application note SM72295: Highly Integrated Gate Driver for 800VA to 3KVA Inverter Design (Rev. B) 06 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SM72295EVM — SM72295 Full Bridge Gate Driver with integrated Current Sense Amplifier Evaluation Module

SM72295EVM  provides a highly integrated gate driver solution for wide Industrial applications such as  800VA to 3kVA Pure Sine Wave Inverter , Interleaved Buck or Boost SMPS , four Switch Buck Boost SMPS etc  . With its unique features of higher peak current drive capability along (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00210 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives

Stepper drives are used in many applications operating typically from 12VDC to 48VDC. TI offers a rich family of stepper motor driver solutions with industry standard step/direction and parallel control interfaces.

For applications which require higher torque and power, often voltages above 48VDC, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00365 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives

Low voltage brushed DC drives are used in many applications. TI offers a rich family of brushed DC motor driver solutions with flexible control interface options for one or more brushed DC motors up to 60V.  For applications which require higher torque and power, often voltages above 60VDC (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00120 — Solar MPPT Charge Controller Reference Design

This design is a 20A Maximum Power Point Tracking (MPPT) solar charge controller created for solar panel inputs corresponding to 12V and 24V panels. The design is targeted for small and medium power solar charger solutions and is capable of operating with 12V/24V panels and 12V/24V batteries up to (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9461 — Gate Drive and Bias Power Solution for Solar MicroInverters DC/DC and DC/AC Reference Design

PMP9461 is a reference design with complete power and gate drive requirements for grid tie solar microinverters.  The major goal of the reference design is to acheive significant integration and perfomance enhancement in gate drive as well as the bias supply segment (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00558 — 672-W, Highly Integrated Reference Design for Automotive Bidirectional 48-V/12-V Converter

Today's automotive power consumtion is 3KW, which will increase to 10KW in next 5 years and 12V batttary is unable to provide that much power. 48-12V bi-directional convertor provides high power requirement solution with two phases each capable of running 28A.  This solution allows (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos