SM72441

ACTIVE

Programmable maximum power point tracking controller for photovoltaic solar panels

Product details

Vin (min) (V) 4.75 Vin (max) (V) 5.25 Operating temperature range (°C) -40 to 105 Topology Buck-Boost Rating Catalog
Vin (min) (V) 4.75 Vin (max) (V) 5.25 Operating temperature range (°C) -40 to 105 Topology Buck-Boost Rating Catalog
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Renewable Energy Grade
  • Programmable Maximum Power Point Tracking
  • Photovoltaic Solar Panel Voltage and Current Diagnostic
  • Single Inductor Four Switch Buck-boost Converter Control
  • VOUT Overvoltage Protection
  • Over-Current Protection

Package

  • TSSOP-28

All trademarks are the property of their respective owners.

  • Renewable Energy Grade
  • Programmable Maximum Power Point Tracking
  • Photovoltaic Solar Panel Voltage and Current Diagnostic
  • Single Inductor Four Switch Buck-boost Converter Control
  • VOUT Overvoltage Protection
  • Over-Current Protection

Package

  • TSSOP-28

All trademarks are the property of their respective owners.

The SM72441 is a programmable MPPT controller capable of controlling four PWM gate drive signals for a 4-switch buck-boost converter. Along with SM72295 (Photovoltaic Full Bridge Driver) it creates a solution for an MPPT configured DC-DC converter with efficiencies up to 98.5%. Integrated into the chip is an 8-channel, 12 bit A/D converter used to sense input and output voltage and current, as well as board configuration. Externally programmable values include maximum output voltage and current as well as different settings on slew rate, and soft-start.

The SM72441 is a programmable MPPT controller capable of controlling four PWM gate drive signals for a 4-switch buck-boost converter. Along with SM72295 (Photovoltaic Full Bridge Driver) it creates a solution for an MPPT configured DC-DC converter with efficiencies up to 98.5%. Integrated into the chip is an 8-channel, 12 bit A/D converter used to sense input and output voltage and current, as well as board configuration. Externally programmable values include maximum output voltage and current as well as different settings on slew rate, and soft-start.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Prog Max Pwr Pnt Trcking Cntrr for Photovoltaic Solar Panls datasheet (Rev. G) 02 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​