SM72442

ACTIVE

Programmable Maximum Power Point Tracking Controller for Photovoltaic Solar Panels

Product details

Vin (min) (V) 4.75 Vin (max) (V) 5.25 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Catalog Features Synchronous Rectification
Vin (min) (V) 4.75 Vin (max) (V) 5.25 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Catalog Features Synchronous Rectification
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Renewable Energy Grade
  • Programmable Maximum Power Point Tracking
  • Photovoltaic Solar Panel Voltage and Current Diagnostic
  • Single Inductor Four Switch Buck-Boost Converter Control
  • I2C Interface for Communication
  • VOUT Overvoltage Protection
  • Over-Current Protection
  • Package: TSSOP-28

All trademarks are the property of their respective owners.

  • Renewable Energy Grade
  • Programmable Maximum Power Point Tracking
  • Photovoltaic Solar Panel Voltage and Current Diagnostic
  • Single Inductor Four Switch Buck-Boost Converter Control
  • I2C Interface for Communication
  • VOUT Overvoltage Protection
  • Over-Current Protection
  • Package: TSSOP-28

All trademarks are the property of their respective owners.

The SM72442 is a programmable MPPT controller capable of controlling four PWM gate drive signals for a 4-switch buck-boost converter. The SM72442 also features a proprietary algorithm called Panel Mode which allows for the panel to be connected directly to the output of your power optimizer circuit. Along with the SM72295 (Photovoltaic Full Bridge Driver), it creates a solution for an MPPT configured DC-DC converter with efficiencies up to 99.5%. Integrated into the chip is an 8-channel, 12 bit A/D converter used to sense input and output voltages and currents, as well as board configuration. Externally programmable values include maximum output voltage and current as well as different settings forslew rate, soft-start and Panel Mode.

The SM72442 is a programmable MPPT controller capable of controlling four PWM gate drive signals for a 4-switch buck-boost converter. The SM72442 also features a proprietary algorithm called Panel Mode which allows for the panel to be connected directly to the output of your power optimizer circuit. Along with the SM72295 (Photovoltaic Full Bridge Driver), it creates a solution for an MPPT configured DC-DC converter with efficiencies up to 99.5%. Integrated into the chip is an 8-channel, 12 bit A/D converter used to sense input and output voltages and currents, as well as board configuration. Externally programmable values include maximum output voltage and current as well as different settings forslew rate, soft-start and Panel Mode.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SM72442 Prog MaxPwr Point Tracking Cont for Photovoltaic Solar Panels datasheet (Rev. H) 01 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​