Home Power management Gate drivers Low-side drivers

SM72482

ACTIVE

Dual 5A Compound gate driver

Product details

Number of channels 2 Power switch MOSFET Peak output current (A) 5 Input supply voltage (min) (V) 3.5 Input supply voltage (max) (V) 14 Features PFET Drive Capability Operating temperature range (°C) -40 to 125 Rise time (ns) 14 Fall time (ns) 12 Propagation delay time (µs) 0.025 Input threshold TTL Channel input logic Combination, Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3 Driver configuration Dual, Independent
Number of channels 2 Power switch MOSFET Peak output current (A) 5 Input supply voltage (min) (V) 3.5 Input supply voltage (max) (V) 14 Features PFET Drive Capability Operating temperature range (°C) -40 to 125 Rise time (ns) 14 Fall time (ns) 12 Propagation delay time (µs) 0.025 Input threshold TTL Channel input logic Combination, Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3 Driver configuration Dual, Independent
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Renewable Energy Grade
  • Independently Drives Two N-Channel MOSFETs
  • Compound CMOS and Bipolar Outputs Reduce Output Current Variation
  • 5A Sink, 3A Source Current Capability
  • Two Channels Can be Connected in Parallel to Double the Drive Current
  • Independent Inputs (TTL Compatible)
  • Fast Propagation Times (25 ns Typical)
  • Fast Rise and Fall Times (14 ns Rise, 12 ns Fall With 2 nF Load)
  • Available in Dual Noninverting, Dual Inverting, and Combination Configurations
  • Supply Rail Under-Voltage Lockout Protection (UVLO)
  • SM72482 UVLO Configured to Drive PFET Through OUT_A and NFET Through OUT_B
  • Pin Compatible With Industry Standard Gate Drivers
  • Packages
    • SOIC
    • Thermally Enhanced VSSOP

All trademarks are the property of their respective owners.

  • Renewable Energy Grade
  • Independently Drives Two N-Channel MOSFETs
  • Compound CMOS and Bipolar Outputs Reduce Output Current Variation
  • 5A Sink, 3A Source Current Capability
  • Two Channels Can be Connected in Parallel to Double the Drive Current
  • Independent Inputs (TTL Compatible)
  • Fast Propagation Times (25 ns Typical)
  • Fast Rise and Fall Times (14 ns Rise, 12 ns Fall With 2 nF Load)
  • Available in Dual Noninverting, Dual Inverting, and Combination Configurations
  • Supply Rail Under-Voltage Lockout Protection (UVLO)
  • SM72482 UVLO Configured to Drive PFET Through OUT_A and NFET Through OUT_B
  • Pin Compatible With Industry Standard Gate Drivers
  • Packages
    • SOIC
    • Thermally Enhanced VSSOP

All trademarks are the property of their respective owners.

The SM72482 Dual Gate Driver replaces industry standard gate drivers with improved peak output current and efficiency. Each “compound” output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 5A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is also provided. The drivers can be operated in parallel with inputs and outputs connected to double the drive current capability. This device is available in the SOIC package.

The SM72482 Dual Gate Driver replaces industry standard gate drivers with improved peak output current and efficiency. Each “compound” output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 5A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is also provided. The drivers can be operated in parallel with inputs and outputs connected to double the drive current capability. This device is available in the SOIC package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet SM72482 Dual 5A Compound Gate Driver datasheet (Rev. C) 01 Apr 2013
Application note Why use a Gate Drive Transformer? PDF | HTML 04 Mar 2024
Application note Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 22 Jan 2024
Application note Static Magnet Power Supply Design for Magnetic Resonance Imaging Application PDF | HTML 22 Jan 2024
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application note Improving Efficiency of DC-DC Conversion through Layout 07 May 2019
Application brief How to overcome negative voltage transients on low-side gate drivers' inputs 18 Jan 2019
Application brief High-Side Cutoff Switches for High-Power Automotive Applications (Rev. A) 26 Nov 2018
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Application brief Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole 16 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP9461 — Gate Drive and Bias Power Solution for Solar MicroInverters DC/DC and DC/AC Reference Design

PMP9461 is a reference design with complete power and gate drive requirements for grid tie solar microinverters.  The major goal of the reference design is to acheive significant integration and perfomance enhancement in gate drive as well as the bias supply segment (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos