Product details

Rating Catalog Iout (typ) (A) 1 Vin (min) (V) 2.25 Vin (max) (V) 5.5 Features Enable, Short-circuit protection, Slew-rate control, Spread spectrum clocking, Thermal shutdown Soft start Yes Operating temperature range (°C) -55 to 125 Iout (max) (A) 1.5 Switching frequency (min) (kHz) 138 Switching frequency (max) (kHz) 203 Switch current limit (typ) (A) 2
Rating Catalog Iout (typ) (A) 1 Vin (min) (V) 2.25 Vin (max) (V) 5.5 Features Enable, Short-circuit protection, Slew-rate control, Spread spectrum clocking, Thermal shutdown Soft start Yes Operating temperature range (°C) -55 to 125 Iout (max) (A) 1.5 Switching frequency (min) (kHz) 138 Switching frequency (max) (kHz) 203 Switch current limit (typ) (A) 2
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Push-pull driver for transformers
  • Wide input voltage range: 2.25 V to 5.5 V
  • High output drive: 1 A at 5 V supply
  • Low R ON 0.25 Ω max at 4.5 V supply
  • Ultra-low EMI
  • Spread spectrum clocking
  • Precision internal oscillator options: 160 kHz ( SN6505A) and 420 kHz ( SN6505B)
  • Synchronization of multiple devices with external clock input
  • Slew-rate control
  • 1.7 A Current-limit
  • Low shutdown current: <1 µA
  • Thermal shutdown
  • Wide temperature range: –55°C to 125°C
  • Small 6-Pin SOT23 (DBV) package
  • Soft-start to reduce In-rush current
  • Push-pull driver for transformers
  • Wide input voltage range: 2.25 V to 5.5 V
  • High output drive: 1 A at 5 V supply
  • Low R ON 0.25 Ω max at 4.5 V supply
  • Ultra-low EMI
  • Spread spectrum clocking
  • Precision internal oscillator options: 160 kHz ( SN6505A) and 420 kHz ( SN6505B)
  • Synchronization of multiple devices with external clock input
  • Slew-rate control
  • 1.7 A Current-limit
  • Low shutdown current: <1 µA
  • Thermal shutdown
  • Wide temperature range: –55°C to 125°C
  • Small 6-Pin SOT23 (DBV) package
  • Soft-start to reduce In-rush current

The SN6505x is a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. It drives low-profile, center-tapped transformers from a 2.25 V to 5 V DC power supply. Ultra-low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The SN6505x consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive ground-referenced N-channel power switches. The device includes two 1-A Power-MOSFET switches to ensure start-up under heavy loads. The switching clock can also be provided externally for accurate placement of switcher harmonics, or when operating with multiple transformer drivers. The internal protection features include a 1.7 A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. SN6505x include s a soft-start feature that prevents high inrush current during power up with large load capacitors. SN6505A has a 160 kHz internal oscillator for applications that need to minimize emissions whereas SN6505B has a 420 kHz internal oscillators for applications that require higher efficiency and smaller transformer size. The SN6505x is available in a small 6-pin SOT23/DBV package. The device operation is characterized for a temperature range from –55°C to 125°C.

The SN6505x is a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. It drives low-profile, center-tapped transformers from a 2.25 V to 5 V DC power supply. Ultra-low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The SN6505x consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive ground-referenced N-channel power switches. The device includes two 1-A Power-MOSFET switches to ensure start-up under heavy loads. The switching clock can also be provided externally for accurate placement of switcher harmonics, or when operating with multiple transformer drivers. The internal protection features include a 1.7 A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. SN6505x include s a soft-start feature that prevents high inrush current during power up with large load capacitors. SN6505A has a 160 kHz internal oscillator for applications that need to minimize emissions whereas SN6505B has a 420 kHz internal oscillators for applications that require higher efficiency and smaller transformer size. The SN6505x is available in a small 6-pin SOT23/DBV package. The device operation is characterized for a temperature range from –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN6501 ACTIVE Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies
SN6507 ACTIVE Low-emission 36-V push-pull transformer driver with duty cycle control for isolated power supplies Same functionality with different pin-out to the compared device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet SN6505x Low-Noise 1-A Transformer Drivers for Isolated Power Supplies datasheet (Rev. I) PDF | HTML 09 Aug 2023
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML 20 Aug 2024
Application note How to Reduce Emissions in Push-Pull Isolated Power Supplies (Rev. A) PDF | HTML 05 Oct 2021
Application brief How to Isolate Signal and Power for an RS-485 System (Rev. C) PDF | HTML 25 May 2021
Application brief How to Isolate Signal and Power in Isolated CAN Systems (Rev. C) PDF | HTML 25 May 2021
Application brief How to Isolate Signal and Power for I2C (Rev. B) PDF | HTML 19 May 2021
Application note Isolated CAN Reference Design (Rev. E) 22 Jul 2020
Application note Signal and Power Isolation with 3.3 V / 5 V Input and 12 V / 15 V Output 17 Oct 2018
EVM User's guide SN6505A and SN6505B Evaluation Module User's Guide 10 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN6505AEVM — SN6505A low-noise 1-A transformer driver for isolated power supplies evaluation module (160-kHz CLK)

The evaluation module (EVM), featuring the SN6505A transformer driver, also contains a small form-factor transformer, simple rectifier circuit, and voltage regulator that can be used to simulate a complete isolated power-supply system suitable for many applications.
User guide: PDF
Buy from a distributor
Evaluation board

SN6507DGQEVM — SN6507 evaluation module for low-emissions, 500-mA push-pull isolated power supplies

SN6507DGQEVM allows users to evaluate the performance and features of the SN6507 push-pull isolation transformer driver in an isolated power supply application.

User guide: PDF | HTML
Simulation model

SN6505A IBIS Model

SLLM293.ZIP (11 KB) - IBIS Model
Simulation model

SN6505A PSpice Transient Model (Rev. B)

SLLM302B.ZIP (261 KB) - PSpice Model
Calculation tool

SLLC470 SN650X-TRANS-PARAMETER-CALC

Supported products & hardware

Supported products & hardware

Products
Transformer drivers
SN6501 Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies SN6501-Q1 Automotive low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies SN6505A Low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies SN6505A-Q1 Automotive, low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies SN6505B Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies SN6505B-Q1 Automotive, low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies SN6505D-Q1 Automotive, low-noise, 1-A, 420-kHz transformer driver for isolated power supplies
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01590 — Reference Design for 1200V Isolated I2C High Side Current Sensing for Solar Combiner Boxes

This reference design is an isolated high-side current sensing design for a smart combiner box in a grounded or ungrounded system. The current sensing topology enables multichannel, sub ±1% error, isolated current sensing for high-voltage systems up to 1200-VDC, limited by the DC/DC (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00732 — 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate

This “18-bit, 2-Msps Isolated Data Acquisition Reference Design to achieve maximum SNR and sampling rate”  illustrates how to overcome performance-limiting challenges typical of isolated data acquisition system design:
  • Maximizing sampling rate by minimizing propagation delay introduced by digital (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos