SN65HVD233-HT

ACTIVE

High Temperature 3.3-V CAN Transceiver

SN65HVD233-HT

ACTIVE

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 3 to 3.6 Bus fault voltage (V) -36 to 36 Signaling rate (max) (bps) 1000000 Rating High Temp
Protocols CAN Number of channels 1 Supply voltage (V) 3 to 3.6 Bus fault voltage (V) -36 to 36 Signaling rate (max) (bps) 1000000 Rating High Temp
  • Bus-Pin Fault Protection Exceeds ±36 V
  • Bus-Pin ESD Protection Exceeds 16-kV Human
    Body Model (HBM)
  • Compatible With ISO 11898
  • Signaling Rates(1) up to 1 Mbps
  • Extended –7-V to 12-V Common-Mode Range
  • High-Input Impedance Allows for 120 Nodes
  • LVTTL I/Os Are 5-V Tolerant
  • Adjustable Driver Transition Times for Improved
    Signal Quality
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode: 200 µA Typical
  • Power-Up and Power-Down Glitch-Free Bus
    Inputs and Outputs
    • High-Input Impedance With Low VCC
    • Monolithic Output During Power Cycling
  • Loopback for Diagnostic Functions Available
  • DeviceNet™ Vendor ID #806(1)
  • APPLICATIONS
    • Down-Hole Drilling
    • High-Temperature Environments
    • Industrial Automation
      • DeviceNet Data Buses
      • Smart Distributed Systems (SDS™)
    • SAE J1939 Data Bus Interfaces
    • NMEA 2000 Data Bus Interfaces
    • ISO 11783 Data Bus Interfaces
    • CAN Data Bus Interfaces
    • Controlled Baseline
    • One Assembly or Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C to 210°C)
      Temperature Range2
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high-temperature products use
      highly optimized silicon (die) solutions with
      design and process enhancements to maximize
      performance over extended temperatures.

(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).
2 Custom temperature ranges available
All other trademarks are the property of their respective owners

  • Bus-Pin Fault Protection Exceeds ±36 V
  • Bus-Pin ESD Protection Exceeds 16-kV Human
    Body Model (HBM)
  • Compatible With ISO 11898
  • Signaling Rates(1) up to 1 Mbps
  • Extended –7-V to 12-V Common-Mode Range
  • High-Input Impedance Allows for 120 Nodes
  • LVTTL I/Os Are 5-V Tolerant
  • Adjustable Driver Transition Times for Improved
    Signal Quality
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode: 200 µA Typical
  • Power-Up and Power-Down Glitch-Free Bus
    Inputs and Outputs
    • High-Input Impedance With Low VCC
    • Monolithic Output During Power Cycling
  • Loopback for Diagnostic Functions Available
  • DeviceNet™ Vendor ID #806(1)
  • APPLICATIONS
    • Down-Hole Drilling
    • High-Temperature Environments
    • Industrial Automation
      • DeviceNet Data Buses
      • Smart Distributed Systems (SDS™)
    • SAE J1939 Data Bus Interfaces
    • NMEA 2000 Data Bus Interfaces
    • ISO 11783 Data Bus Interfaces
    • CAN Data Bus Interfaces
    • Controlled Baseline
    • One Assembly or Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C to 210°C)
      Temperature Range2
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high-temperature products use
      highly optimized silicon (die) solutions with
      design and process enhancements to maximize
      performance over extended temperatures.

(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).
2 Custom temperature ranges available
All other trademarks are the property of their respective owners

The SN65HVD233 is used in applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard, with the exception that the thermal shutdown is removed. As a CAN transceiver, the device provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.

Designed for operation in especially harsh environments, the device features cross wire, overvoltage, and loss-of-ground protection to ±36 V, with common-mode transient protection of ±100 V. This device operates over a –7-V to 12-V common-mode range with a maximum of 60 nodes on a bus.

If the common-mode range is restricted to the ISO 11898 standard range of –2 V to 7 V, up to 120 nodes may be connected on a bus. This transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications.

RS (pin 8) provides for three modes of operation: high-speed, slope control, or low-power standby mode. The high-speed mode of operation is selected by connecting RS directly to ground, thus allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor to ground at RS, because the slope is proportional to the output current of the pin. Slope control is implemented with a resistor value of 10 kΩ to achieve a slew rate of ≉ 15 V/µs, and a value of 100 kΩ to achieve ≉ 2 V/µs slew rate. For more information about slope control, refer to the Application and Implementation section.

The SN65HVD233 enters a low-current standby mode, during which the driver is switched off and the receiver remains active if a high logic level is applied to RS. The local protocol controller reverses this low-current standby mode when it needs to transmit to the bus.

A logic high on the loopback (LBK, pin 5) of the SN65HVD233 places the bus output and bus input in a high-impedance state. The remaining circuit remains active and available for the driver to receiver loopback, self-diagnostic node functions without disturbing the bus.

The SN65HVD233 is used in applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard, with the exception that the thermal shutdown is removed. As a CAN transceiver, the device provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.

Designed for operation in especially harsh environments, the device features cross wire, overvoltage, and loss-of-ground protection to ±36 V, with common-mode transient protection of ±100 V. This device operates over a –7-V to 12-V common-mode range with a maximum of 60 nodes on a bus.

If the common-mode range is restricted to the ISO 11898 standard range of –2 V to 7 V, up to 120 nodes may be connected on a bus. This transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications.

RS (pin 8) provides for three modes of operation: high-speed, slope control, or low-power standby mode. The high-speed mode of operation is selected by connecting RS directly to ground, thus allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor to ground at RS, because the slope is proportional to the output current of the pin. Slope control is implemented with a resistor value of 10 kΩ to achieve a slew rate of ≉ 15 V/µs, and a value of 100 kΩ to achieve ≉ 2 V/µs slew rate. For more information about slope control, refer to the Application and Implementation section.

The SN65HVD233 enters a low-current standby mode, during which the driver is switched off and the receiver remains active if a high logic level is applied to RS. The local protocol controller reverses this low-current standby mode when it needs to transmit to the bus.

A logic high on the loopback (LBK, pin 5) of the SN65HVD233 places the bus output and bus input in a high-impedance state. The remaining circuit remains active and available for the driver to receiver loopback, self-diagnostic node functions without disturbing the bus.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TCAN3413 ACTIVE 3.3-V CAN FD transceiver with flexible IO and standby mode Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN65HVD233-HT 3.3-V CAN Transceiver datasheet (Rev. G) PDF | HTML 12 Jan 2015
* Radiation & reliability report SN65HVD233HKJ_HKQ Reliability Report 20 Sep 2012
* Radiation & reliability report SN65HVD233JD Reliability Report 20 Sep 2012
* Radiation & reliability report SN65HVD233HD Reliability Report (Rev. A) 17 Aug 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos