SN65HVD251

ACTIVE

High Speed CAN Transceiver with Short Loop Delay

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -36 to 36 Signaling rate (max) (bps) 1000000 Rating Catalog
Protocols CAN Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -36 to 36 Signaling rate (max) (bps) 1000000 Rating Catalog
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Drop-In Improved Replacement for the
    PCA82C250 and PCA82C251
  • Bus-Fault Protection of ±36 V
  • Meets or Exceeds ISO 11898
  • Signaling Rates(1) up to 1 Mbps
  • High Input Impedance Allows up to 120 Nodes
    on a Bus
  • Bus Pin ESD Protection Exceeds 14 kV HBM
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode: 200-µA Typical
  • Thermal Shutdown Protection
  • Glitch-Free Power-Up and Power-Down CAN Bus
    Protection for Hot-Plugging
  • DeviceNet Vendor ID #806
  • APPLICATIONS
    • CAN Data Buses
    • Industrial Automation
    • SAE J1939 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface

(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in bps (bits per second).
All other trademarks are the property of their respective owners

  • Drop-In Improved Replacement for the
    PCA82C250 and PCA82C251
  • Bus-Fault Protection of ±36 V
  • Meets or Exceeds ISO 11898
  • Signaling Rates(1) up to 1 Mbps
  • High Input Impedance Allows up to 120 Nodes
    on a Bus
  • Bus Pin ESD Protection Exceeds 14 kV HBM
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode: 200-µA Typical
  • Thermal Shutdown Protection
  • Glitch-Free Power-Up and Power-Down CAN Bus
    Protection for Hot-Plugging
  • DeviceNet Vendor ID #806
  • APPLICATIONS
    • CAN Data Buses
    • Industrial Automation
    • SAE J1939 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface

(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in bps (bits per second).
All other trademarks are the property of their respective owners

The HVD251 is intended for use in applications employing the Controller Area Network (CAN) serial communication physical layer in accordance with the ISO 11898 Standard. The HVD251 provides differential transmit capability to the bus and differential receive capability to a CAN controller at speeds up to 1 megabits per second (Mbps).

Designed for operation in harsh environments, the device features cross-wire, overvoltage and loss of ground protection to ±36 V. Also featured are overtemperature protection as well as –7-V to 12-V common-mode range, and tolerance to transients of ±200 V. The transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications.

Rs, pin 8, selects one of three different modes of operation: high-speed, slope control, or low-power mode. The high-speed mode of operation is selected by connecting pin 8 to ground, allowing the transmitter output transistors to switch as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor to ground at pin 8; the slope is proportional to the pin’s output current. Slope control with an external resistor value of 10 kΩ gives about 15-V / µs slew rate; 100 kΩ gives about 2-V/µs slew rate.

If a high logic level is applied to the Rs pin 8, the device enters a low-current standby mode where the driver is switched off and the receiver remains active. The local protocol controller returns the device to the normal mode when it transmits to the bus.

The HVD251 is intended for use in applications employing the Controller Area Network (CAN) serial communication physical layer in accordance with the ISO 11898 Standard. The HVD251 provides differential transmit capability to the bus and differential receive capability to a CAN controller at speeds up to 1 megabits per second (Mbps).

Designed for operation in harsh environments, the device features cross-wire, overvoltage and loss of ground protection to ±36 V. Also featured are overtemperature protection as well as –7-V to 12-V common-mode range, and tolerance to transients of ±200 V. The transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications.

Rs, pin 8, selects one of three different modes of operation: high-speed, slope control, or low-power mode. The high-speed mode of operation is selected by connecting pin 8 to ground, allowing the transmitter output transistors to switch as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor to ground at pin 8; the slope is proportional to the pin’s output current. Slope control with an external resistor value of 10 kΩ gives about 15-V / µs slew rate; 100 kΩ gives about 2-V/µs slew rate.

If a high logic level is applied to the Rs pin 8, the device enters a low-current standby mode where the driver is switched off and the receiver remains active. The local protocol controller returns the device to the normal mode when it transmits to the bus.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby 8Mbps data rate, ±58V bus fault-protection, standby mode

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx5HVD251 Industrial CAN Bus Transceiver datasheet (Rev. G) PDF | HTML 12 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN-SOIC8-EVM — Universal evaluation module for CAN transceivers in 8-pin SOIC or SOT package

The TCAN-SOIC8-EVM was developed to provide users the option to evaluate any Texas Instruments 8-pin CAN transciever device. The board provides evaluation flexibility with component footprint and jumper options.

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN65HVD251 IBIS Model No Slew Rate Control (Rev. A)

SLLC128A.ZIP (7 KB) - IBIS Model
Simulation model

SN65HVD25110 IBIS Model With 15V/us Slew Rate Control (Rev. A)

SLLC129A.ZIP (7 KB) - IBIS Model
Simulation model

SN65HVD251100 IBIS Model With 2V/us Slew Rate Control (Rev. A)

SLLC130A.ZIP (7 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos