SN65HVD255

ACTIVE

CAN Transceiver with Fast Loop Times for Highly Loaded Networks

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Bits) 1000000 Rating Catalog
Protocols CAN Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Bits) 1000000 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meets the Requirements of ISO11898-2
  • Turbo CAN:
    • Short and Symmetrical Propagation Delay
      Times and Fast Loop Times for Enhanced
      Timing Margin
    • Higher Data Rates in CAN Networks
  • I/O Voltage Range Supports 3.3-V and 5-V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and Logic Pins are High Impedance (No
      Load)
    • Power Up and Power Down With Glitch-Free
      Operation on Bus
  • Protection Features
    • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection –27 V to 40 V
    • Undervoltage Protection on Supply Pins
    • Driver Dominant Time Out (TXD DTO)
    • SN65HVD257: Receiver-Dominant Time Out
      (RXD DTO)
    • SN65HVD257: FAULT Output Pin
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation
  • Meets the Requirements of ISO11898-2
  • Turbo CAN:
    • Short and Symmetrical Propagation Delay
      Times and Fast Loop Times for Enhanced
      Timing Margin
    • Higher Data Rates in CAN Networks
  • I/O Voltage Range Supports 3.3-V and 5-V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and Logic Pins are High Impedance (No
      Load)
    • Power Up and Power Down With Glitch-Free
      Operation on Bus
  • Protection Features
    • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection –27 V to 40 V
    • Undervoltage Protection on Supply Pins
    • Driver Dominant Time Out (TXD DTO)
    • SN65HVD257: Receiver-Dominant Time Out
      (RXD DTO)
    • SN65HVD257: FAULT Output Pin
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation

This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) Physical Layer standard. It is designed for data rates in excess of 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD257 device adds additional features, allowing for easy design of redundant and multitopology networks with fault indication for higher levels of functional safety in the CAN system.

This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) Physical Layer standard. It is designed for data rates in excess of 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD257 device adds additional features, allowing for easy design of redundant and multitopology networks with fault indication for higher levels of functional safety in the CAN system.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TCAN1057A-Q1 ACTIVE Automotive enhanced CAN transceiver with silent mode 8Mbps data rate, ±58V bus fault-protection, silent mode
Similar functionality to the compared device
ISO1050 ACTIVE Isolated 5-V CAN transceiver Isolated CAN

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SN65HVD25x Turbo CAN Transceivers for Higher Data Rates and Large Networks Including Features for Functional Safety datasheet (Rev. D) PDF | HTML 09 May 2015
Application note CAN and LIN transceiver low-power modes 25 Feb 2019
EVM User's guide CAN EVM User's Guide 14 Oct 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HVD255 IBIS Model (Rev. A)

SLLM163A.ZIP (38 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00267 — Polarity Correcting Isolated CAN Reference Design

A ready to use design that efficiently solves the problem of improper installation by adding antiparallel communication channels and appropriate control signal to enable polarity correction for the Controller Area Network (CAN) bus.
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos