SN65HVD257

ACTIVE

CAN Transceiver with Fast Loop Times for Highly Loaded Networks and Features for Functional Safety

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Catalog
Protocols CAN Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meets the Requirements of ISO11898-2
  • Turbo CAN:
    • Short and Symmetrical Propagation Delay
      Times and Fast Loop Times for Enhanced
      Timing Margin
    • Higher Data Rates in CAN Networks
  • I/O Voltage Range Supports 3.3-V and 5-V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and Logic Pins are High Impedance (No
      Load)
    • Power Up and Power Down With Glitch-Free
      Operation on Bus
  • Protection Features
    • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection –27 V to 40 V
    • Undervoltage Protection on Supply Pins
    • Driver Dominant Time Out (TXD DTO)
    • SN65HVD257: Receiver-Dominant Time Out
      (RXD DTO)
    • SN65HVD257: FAULT Output Pin
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation
  • Meets the Requirements of ISO11898-2
  • Turbo CAN:
    • Short and Symmetrical Propagation Delay
      Times and Fast Loop Times for Enhanced
      Timing Margin
    • Higher Data Rates in CAN Networks
  • I/O Voltage Range Supports 3.3-V and 5-V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and Logic Pins are High Impedance (No
      Load)
    • Power Up and Power Down With Glitch-Free
      Operation on Bus
  • Protection Features
    • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection –27 V to 40 V
    • Undervoltage Protection on Supply Pins
    • Driver Dominant Time Out (TXD DTO)
    • SN65HVD257: Receiver-Dominant Time Out
      (RXD DTO)
    • SN65HVD257: FAULT Output Pin
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation

This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) Physical Layer standard. It is designed for data rates in excess of 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD257 device adds additional features, allowing for easy design of redundant and multitopology networks with fault indication for higher levels of functional safety in the CAN system.

This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) Physical Layer standard. It is designed for data rates in excess of 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD257 device adds additional features, allowing for easy design of redundant and multitopology networks with fault indication for higher levels of functional safety in the CAN system.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCAN1057A-Q1 ACTIVE Automotive enhanced CAN transceiver with silent mode 8Mbps data rate, ±58V bus fault-protection, silent mode
Similar functionality to the compared device
ISO1050 ACTIVE Isolated 5-V CAN transceiver Combines Isolation and CAN, but has different feature set than the SN65HVD257

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65HVD25x Turbo CAN Transceivers for Higher Data Rates and Large Networks Including Features for Functional Safety datasheet (Rev. D) PDF | HTML 09 May 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​