SN65HVD75

ACTIVE

3.3-V half-duplex RS-485 transceiver with IEC ESD, 20 Mbps

alarmNotifications Order now

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -13 to 16.5 Common-mode range (V) -7 to 12 Number of nodes 200 Features IEC ESD protection Isolated No Supply current (max) (µA) 950 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -13 to 16.5 Common-mode range (V) -7 to 12 Number of nodes 200 Features IEC ESD protection Isolated No Supply current (max) (µA) 950 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Small-size VSSOP Packages Save Board Space, or SOIC for Drop-in Compatibility
  • Bus I/O Protection
    • >±15 kV HBM Protection
    • >±12 kV IEC 61000-4-2 Contact Discharge
    • >±4 kV IEC 61000-4-4 Fast Transient Burst
  • Extended Industrial Temperature Range
    –40°C to 125°C
  • Large Receiver Hysteresis (80 mV) for Noise Rejection
  • Low Unit-Loading Allows Over 200 Connected Nodes
  • Low Power Consumption
    • Low Standby Supply Current: < 2 µA
    • ICC < 1 mA Quiescent During Operation
  • 5-V Tolerant Logic Inputs Compatible With
    3.3-V or 5-V Controllers
  • Signaling Rate Options Optimized for:
    250 kbps, 20 Mbps, 50 Mbps
  • Glitch Free Power-Up and Power-Down Bus Inputs and Outputs
  • Small-size VSSOP Packages Save Board Space, or SOIC for Drop-in Compatibility
  • Bus I/O Protection
    • >±15 kV HBM Protection
    • >±12 kV IEC 61000-4-2 Contact Discharge
    • >±4 kV IEC 61000-4-4 Fast Transient Burst
  • Extended Industrial Temperature Range
    –40°C to 125°C
  • Large Receiver Hysteresis (80 mV) for Noise Rejection
  • Low Unit-Loading Allows Over 200 Connected Nodes
  • Low Power Consumption
    • Low Standby Supply Current: < 2 µA
    • ICC < 1 mA Quiescent During Operation
  • 5-V Tolerant Logic Inputs Compatible With
    3.3-V or 5-V Controllers
  • Signaling Rate Options Optimized for:
    250 kbps, 20 Mbps, 50 Mbps
  • Glitch Free Power-Up and Power-Down Bus Inputs and Outputs

These devices have robust 3.3-V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events with high levels of protection to Human-Body Model and IEC Contact Discharge specifications.

Each of these devices combines a differential driver and a differential receiver which operate from a single 3.3-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. These devices feature a wide common-mode voltage range making the devices suitable for multi-point applications over long cable runs. These devices are characterized from –40°C to 125°C.

These devices have robust 3.3-V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events with high levels of protection to Human-Body Model and IEC Contact Discharge specifications.

Each of these devices combines a differential driver and a differential receiver which operate from a single 3.3-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. These devices feature a wide common-mode voltage range making the devices suitable for multi-point applications over long cable runs. These devices are characterized from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1429 ACTIVE 3.3-V to 5-V RS-485 transceiver with surge protection Pin-to-pin device that offers integrated IEC surge (2.5-kV), IEC ESD protection (8-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common vol
THVD1450 ACTIVE 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range
THVD2450 ACTIVE ±70-V fault-protected 3.3-V to 5-V RS-485 transceiver with IEC ESD Pin-to-pin device that offers integrated ±70-V fault-protection, IEC ESD protection (12-kV contact discharge), IEC EFT (4-kV noise immunity), and extended comm

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN65HVD7x 3.3-V Supply RS-485 With IEC ESD protection datasheet (Rev. H) PDF | HTML 11 Mar 2019
EVM User's guide RS-485 Half-Duplex EVM User's Guide (Rev. C) PDF | HTML 01 Sep 2021
Technical article Get Connected: How to operate your RS-485 links without termination PDF | HTML 19 May 2016
EVM User's guide SN65HVD7x EVM User's Guide 09 Mar 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-FL-DPLX-EVM — RS-485 full-duplex evaluation module

The RS-485 full-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data transmission systems using any of the SN65HVD147x, SN65HVD179x, SN65HVD3x, SN65HVD5x and SN65HVD7x full-duplex transceivers in a 14-pin D package.  The (...)

User guide: PDF
Buy from a distributor
Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Buy from a distributor
Evaluation board

SN65HVD72EVM — SN65HVD72EVM evaluation module

The SN65HVD72EVM evaluation module (EVM) helps you evaluate device performance, supporting fast development and analysis of data transmission systems using the SN65HVD72, SN65HVD75 and SN65HVD78 transceivers. The EVM board comes with the SN65HVD75 (20 Mbps) device soldered to the board. (...)

User guide: PDF
Buy from a distributor
Simulation model

SN65HVD75 IBIS Model

SLLM176.ZIP (36 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00485 — Non-Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

TIDA-00485 uses our SimpleLink Wi-Fi CC3200 Internet-on-a-chip wireless MCU module to create a data bridge between an RS-485 network and a Wi-Fi® network. The SN65HVD72 transceiver provides the RS-485 interface with 12 kV of ESD protection and additional protection is provided on board. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-FRAM-THERMOSTAT — Thermostat Implementation with MSP430 Microcontroller Reference Design

This reference design, featuring the MSP430FR4133 MCU, is for a battery-powered thermostat with an RS-485 remote control. The design provides accurate temperature measurement, a 3.4 inch LCD and extended battery life through ultra-low power operation.  
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0101 — Tamagawa Encoder Interface Protocol on AM437x Reference Design

The commonly-accepted existing solution to interface Tamagawa SmartAbs full-absolute or Smart Inc encoders with a drive feedback and control system is to use a Smartceiver AU5561N1. Use of these receivers requires additional components, complexity, and costs to the system. This reference design (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-FRAM-WATERMETER — Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design

This reference design, featuring the MSP430FR4133 FRAM-based MCU, is a fully-functional battery powered magnetic pulse water meter with wired and wireless automatic meter reading (AMR) function. The instantaneous and total flow is displayed on the LCD. This design works in low power mode and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00527 — RS-485 Power Over Bus Reference Design

This design demonstrates the implementation of a buspowered RS-485 application and allows to evaluate different filters for the DC power. This saves the cost and space for a separate power wiring.

A new preferred approach by using On-off key modulation to transmit RS-485 signals over power line is (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos