SN65HVDA100-Q1

ACTIVE

LIN Physical Interface

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLIN1021A-Q1 ACTIVE Automotive Fault-Protected LIN Transceiver with Inhibit and Wake Newer version

SN65HVDA100-Q1

ACTIVE

Product details

Protocols LIN Number of channels 1 Supply voltage (V) 5 to 27 Bus fault voltage (V) -27 to 45 Signaling rate (max) (bps) 100000 Rating Automotive
Protocols LIN Number of channels 1 Supply voltage (V) 5 to 27 Bus fault voltage (V) -27 to 45 Signaling rate (max) (bps) 100000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 (Grade 1) qualified for automotive applications
  • Compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A, and ISO/DIS 17987-4 electrical physical layer (EPL) specification
  • Extended operation with supply from 5 V to 27 V DC
  • LIN Transmits speed up to 20-kbps (LIN specified maximum), high-speed receive capable
  • Sleep mode: ultra-low current consumption allows wake-up events from:
    • LIN bus
    • wake-up through EN
  • Wake-up request on RXD pin
  • Wake-up source recognition on TXD pin
  • Interfaces to MCU with 5-V or 3.3-V I/O pins
  • High electromagnetic compatibility (EMC)
  • Control of external voltage regulator (INH Pin)
  • Supports ISO9141 (K-line)
  • ESD protection to ±12 kV (human body model) on LIN pin
  • LIN pin handles voltage from –27 V to 45 V (short to battery or ground)
  • Survives transient damage in automotive environment (ISO 7637)
  • Undervoltage protection on VSUP
  • TXD dominant state time-out protection
  • Prevention of false wakeups with false wake-up lockout
  • Thermal shutdown
  • Unpowered node or ground disconnection failsafe at system level, node does not disturb bus (no load on bus)
  • AEC-Q100 (Grade 1) qualified for automotive applications
  • Compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A, and ISO/DIS 17987-4 electrical physical layer (EPL) specification
  • Extended operation with supply from 5 V to 27 V DC
  • LIN Transmits speed up to 20-kbps (LIN specified maximum), high-speed receive capable
  • Sleep mode: ultra-low current consumption allows wake-up events from:
    • LIN bus
    • wake-up through EN
  • Wake-up request on RXD pin
  • Wake-up source recognition on TXD pin
  • Interfaces to MCU with 5-V or 3.3-V I/O pins
  • High electromagnetic compatibility (EMC)
  • Control of external voltage regulator (INH Pin)
  • Supports ISO9141 (K-line)
  • ESD protection to ±12 kV (human body model) on LIN pin
  • LIN pin handles voltage from –27 V to 45 V (short to battery or ground)
  • Survives transient damage in automotive environment (ISO 7637)
  • Undervoltage protection on VSUP
  • TXD dominant state time-out protection
  • Prevention of false wakeups with false wake-up lockout
  • Thermal shutdown
  • Unpowered node or ground disconnection failsafe at system level, node does not disturb bus (no load on bus)

The SN65HVDA100-Q1 device is a Local Interconnect Network (LIN) physical interface, which integrates the serial transceiver with wakeup and protection features. The LIN bus is a single-wire bidirectional bus typically used for low-speed in-vehicle networks using data rates from 2.4 kbps to 20 kbps. The LIN protocol output data stream on TXD is converted by the SN65HVDA100-Q1 into the LIN bus signal through a current-limited wave-shaping driver as outlined by the LIN Physical Layer Specification and ISO 17987. The receiver converts the data stream from the LIN bus and outputs the data stream through RXD. The LIN bus has two states: dominant state (voltage near ground) and recessive state (voltage near battery). In the recessive state, the LIN bus is pulled high by the internal pullup resistor (30 kΩ) and series diode, so no external pullup components are required for responder applications. Commander applications require an external pullup resistor (1 kΩ) plus a series diode per the LIN specification.

The SN65HVDA100-Q1 device is a Local Interconnect Network (LIN) physical interface, which integrates the serial transceiver with wakeup and protection features. The LIN bus is a single-wire bidirectional bus typically used for low-speed in-vehicle networks using data rates from 2.4 kbps to 20 kbps. The LIN protocol output data stream on TXD is converted by the SN65HVDA100-Q1 into the LIN bus signal through a current-limited wave-shaping driver as outlined by the LIN Physical Layer Specification and ISO 17987. The receiver converts the data stream from the LIN bus and outputs the data stream through RXD. The LIN bus has two states: dominant state (voltage near ground) and recessive state (voltage near battery). In the recessive state, the LIN bus is pulled high by the internal pullup resistor (30 kΩ) and series diode, so no external pullup components are required for responder applications. Commander applications require an external pullup resistor (1 kΩ) plus a series diode per the LIN specification.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65HVDA100-Q1 LIN Physical Interface datasheet (Rev. D) PDF | HTML 19 Apr 2022
Application note LIN Protocol and Physical Layer Requirements (Rev. A) PDF | HTML 24 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00271 — ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules

The ADAS Sensor Interconnect Board is intended for applications where remote sensors like cameras, LIDAR or radar modules need to be connected to a central processing ECU. The board supports up to 3 coaxial and 1 LVDS twisted pair data inputs as well as 3 FMC cable and 1 board to board connector as (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos