SN65LBC184

ACTIVE

RS-485 Transceiver with Integrated Transient Voltage Suppression

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 0.25 IEC 61000-4-2 contact (±V) 30000 Fault protection (V) -15 to 15 Common-mode range (V) -7 to 12 Number of nodes 128 Features IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 25000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 0.25 IEC 61000-4-2 contact (±V) 30000 Fault protection (V) -15 to 15 Common-mode range (V) -7 to 12 Number of nodes 128 Features IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 25000 Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Integrated transient voltage suppression
  • ESD Protection for bus terminals exceeds: ±30kV IEC 61000-4-2, contact discharge ±30kV IEC 61000-4-2, Air-gap discharge ±15kV EIA/JEDEC Human body model
  • Circuit damage protection of 400W peak (typical) per IEC 61000-4-5
  • Controlled driver output-voltage slew rates allow longer cable stub lengths
  • 250kbps in Electrically noisy environments
  • Open-circuit fail-safe receiver design
  • 1/4 Unit load allows for 128 devices connected on bus
  • Thermal shutdown protection
  • Power-up and power-down glitch protection
  • Each transceiver meets or exceeds the requirements of TIA/EIA-485 (RS-485) and ISO/IEC 8482:1993(E) standards
  • Low disabled supply current 300µA maximum
  • Pin compatible with SN75176
  • Integrated transient voltage suppression
  • ESD Protection for bus terminals exceeds: ±30kV IEC 61000-4-2, contact discharge ±30kV IEC 61000-4-2, Air-gap discharge ±15kV EIA/JEDEC Human body model
  • Circuit damage protection of 400W peak (typical) per IEC 61000-4-5
  • Controlled driver output-voltage slew rates allow longer cable stub lengths
  • 250kbps in Electrically noisy environments
  • Open-circuit fail-safe receiver design
  • 1/4 Unit load allows for 128 devices connected on bus
  • Thermal shutdown protection
  • Power-up and power-down glitch protection
  • Each transceiver meets or exceeds the requirements of TIA/EIA-485 (RS-485) and ISO/IEC 8482:1993(E) standards
  • Low disabled supply current 300µA maximum
  • Pin compatible with SN75176

The SN75LBC184 and SN65LBC184 devices are differential data line transceivers in the trade-standard footprint of the SN75176 with built-in protection against high-energy noise transients. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable over most existing devices. Use of these circuits provides a reliable low-cost direct-coupled (with no isolation transformer) data line interface without requiring any external components.

The SN75LBC184 and SN65LBC184 can withstand overvoltage transients of 400W peak (typical). The conventional combination wave called out in IEC 61000-4-5 simulates the overvoltage transient and models a unidirectional surge caused by overvoltages from switching and secondary lightning transients.

The SN75LBC184 and SN65LBC184 devices are differential data line transceivers in the trade-standard footprint of the SN75176 with built-in protection against high-energy noise transients. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable over most existing devices. Use of these circuits provides a reliable low-cost direct-coupled (with no isolation transformer) data line interface without requiring any external components.

The SN75LBC184 and SN65LBC184 can withstand overvoltage transients of 400W peak (typical). The conventional combination wave called out in IEC 61000-4-5 simulates the overvoltage transient and models a unidirectional surge caused by overvoltages from switching and secondary lightning transients.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1419 ACTIVE 3.3-V to 5-V RS-485 transceiver with surge protection Pin-to-pin device that offers integrated IEC surge (2.5-kV), IEC ESD protection (8-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common vol
THVD1439 ACTIVE 3.3-V to 5-V, 250-Kbps, RS-485 transceiver with integrated 4-kV IEC surge and IEC ESD/EFT protection Integrates 4-kV IEC 61000-4-5 surge protection, 15-kV IEC 61000-4-2 ESD protection
THVD1449 ACTIVE 3.3-V to 5-V, 12-Mbps, RS-485 transceiver with integrated 4-kV IEC surge and IEC ESD/EFT protection Integrates 4-kV IEC 61000-4-5 surge protection, 15-kV IEC 61000-4-2 ESD protection
Similar functionality to the compared device
THVD1449V ACTIVE 12-Mbps RS-485 transceiver with integrated 4-kV IEC surge protection and 1.65-V to 5.5-V IO support Integrates 4-kV IEC 61000-4-5 surge protection, 15-kV IEC 61000-4-2 ESD protection, and 1.65-V to 5.5-V IO supply support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet SNx5LBC184 Differential Transceiver With Transient Voltage Suppression datasheet (Rev. J) PDF | HTML 24 Jul 2024
Application note RS-485 for E-Meter Applications (Rev. A) 06 Aug 2004
Application note RS-485 at 230-kbps Over Uncontrolled Interconnect 12 Apr 2004
Application note The RS-485 Unit Load and Maximum Number of Bus Connections 15 Mar 2004
Application note RS-485 for Digital Motor Control Applications 12 May 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LBC184 IBIS Model

SLLM182.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos