Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

SN65LVCP15

ACTIVE

Link replicator for fibre channel, gigabit Ethernet HDTV and SATA

Product details

Type Mux Buffer Number of channels 4 Input compatibility AC-coupling, PECL Speed (max) (Gbpp) 1.485 Protocols Fibre Channel Operating temperature range (°C) -40 to 85
Type Mux Buffer Number of channels 4 Input compatibility AC-coupling, PECL Speed (max) (Gbpp) 1.485 Protocols Fibre Channel Operating temperature range (°C) -40 to 85
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Replicates Serial Links Such as Fibre Channel,
    Gigabit Ethernet, and HDTV Links
  • T11 Fibre Channel Compliant at 1.0634 Gb/s
  • IEEE802.3-2005 Gigabit Ethernet Compliant
    at 1.25 Gb/s (1000Base-X)
  • Support for SMPTE-292M Data Rate at 1.485 Gb/s
  • Compatible With VSC7132-01
  • No External Components Required
  • 0.455 W Maximum Power Dissipation
  • 3.3 V Power Supply
  • 28-Pin, 4,4 mm × 9,7 mm TSSOP Package
  • Footprint Compatible with VSC7132
  • Replicates Serial Links Such as Fibre Channel,
    Gigabit Ethernet, and HDTV Links
  • T11 Fibre Channel Compliant at 1.0634 Gb/s
  • IEEE802.3-2005 Gigabit Ethernet Compliant
    at 1.25 Gb/s (1000Base-X)
  • Support for SMPTE-292M Data Rate at 1.485 Gb/s
  • Compatible With VSC7132-01
  • No External Components Required
  • 0.455 W Maximum Power Dissipation
  • 3.3 V Power Supply
  • 28-Pin, 4,4 mm × 9,7 mm TSSOP Package
  • Footprint Compatible with VSC7132

The SN65LVCP15 is a high performance serial link mux for use in Fibre Channel (1.0625 Gb/s), Gigabit Ethernet (1.25 Gb/s), and other high speed interface applications. A common application involves a serializer/deserializer (SerDes), such as the TLK2201B, which would normally be connected to the IN± and OUT± ports in order to provide duplicate set of links on the IN0/OUT0 and IN1/OUT1 ports. This type of application is often used to implement high speed test ports that can be monitored without affecting the serial data stream of the application. A popular application is in Line Cards, that use serial links from a SerDes like TLK2201B (SLLS585), where the SN65LVCP15 provides redundant, hot-swappable links to redundant Switch Fabric Cards.

During normal operation, IN is sent to both OUT0 and OUT1 whose buffers are enabled when OE0 and OE1 are HIGH. OUT0 can select between IN and IN1. OUT1 can select between IN and IN0. OUT can select between IN0 and IN1.

In Link Replicator applications, such as the Line Card to Switch Card links, IN is transmitted to both OUT0 and OUT1 which either IN0 or IN1 is selected at OUT. In host Adapter applications, IN goes to OUT0 (an internal connector) which returns data and IN0. IN0 is looped to OUT1 (an external connector) which returns data on IN1 and then back to the SerDes on OUT.

The SN65LVCP15 is a high performance serial link mux for use in Fibre Channel (1.0625 Gb/s), Gigabit Ethernet (1.25 Gb/s), and other high speed interface applications. A common application involves a serializer/deserializer (SerDes), such as the TLK2201B, which would normally be connected to the IN± and OUT± ports in order to provide duplicate set of links on the IN0/OUT0 and IN1/OUT1 ports. This type of application is often used to implement high speed test ports that can be monitored without affecting the serial data stream of the application. A popular application is in Line Cards, that use serial links from a SerDes like TLK2201B (SLLS585), where the SN65LVCP15 provides redundant, hot-swappable links to redundant Switch Fabric Cards.

During normal operation, IN is sent to both OUT0 and OUT1 whose buffers are enabled when OE0 and OE1 are HIGH. OUT0 can select between IN and IN1. OUT1 can select between IN and IN0. OUT can select between IN0 and IN1.

In Link Replicator applications, such as the Line Card to Switch Card links, IN is transmitted to both OUT0 and OUT1 which either IN0 or IN1 is selected at OUT. In host Adapter applications, IN goes to OUT0 (an internal connector) which returns data and IN0. IN0 is looped to OUT1 (an external connector) which returns data on IN1 and then back to the SerDes on OUT.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65LVCP114 ACTIVE 14.2-Gbps quad mux, linear-redriver with signal conditioning Supports higher data rates (14.2Gbps) and uses CML logic at input/output.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Link Replicator for Fibre Channel, Gigabit Ethernet HDTV Data Rates datasheet (Rev. B) 21 Oct 2013
EVM User's guide SN65LVCP15 EVM User's Guide 27 Jan 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65LVCP15EVM — SN65LVCP15 Evaluation Module

Evaluation Module for SN65LVCP15

User guide: PDF
Simulation model

SN65LVCP15 IBIS Model

SLLM047.ZIP (13 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos