SN65LVCP22

ACTIVE

2x2 crosspoint switch : LVDS outputs

Product details

Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 1000 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 1000 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • High Speed (>1000 Mbps) Upgrade for DS90CP22 2x2 LVDS Crosspoint Switch
  • LVPECL Crosspoint Switch Available in SN65LVCP23
  • Low-Jitter Fully Differential Data Path
  • 50 ps (Typ), of Peak-to-Peak Jitter With PRBS = 223–1 Pattern
  • Less Than 200 mW (Typ), 300 mW (Max) Total Power Dissipation
  • Output (Channel-to-Channel) Skew Is 10 ps (Typ), 50 ps (Max)
  • Configurable as 2:1 Mux, 1:2 Demux, Repeater or 1:2 Signal Splitter
  • Inputs Accept LVDS, LVPECL, and CML Signals
  • Fast Switch Time of 1.7 ns (Typ)
  • Fast Propagation Delay of 0.65 ns (Typ)
  • 16 Lead SOIC and TSSOP Packages
  • Inter-Operates With TIA/EIA–644–A LVDS Standard
  • Operating Temperature: –40°C to 85°C
  • APPLICATIONS
    • Base Stations
    • Add/Drop Muxes
    • Protection Switching for Serial Backplanes
    • Network Switches/Routers
    • Optical Networking Line Cards/Switches
    • Clock Distribution

  • High Speed (>1000 Mbps) Upgrade for DS90CP22 2x2 LVDS Crosspoint Switch
  • LVPECL Crosspoint Switch Available in SN65LVCP23
  • Low-Jitter Fully Differential Data Path
  • 50 ps (Typ), of Peak-to-Peak Jitter With PRBS = 223–1 Pattern
  • Less Than 200 mW (Typ), 300 mW (Max) Total Power Dissipation
  • Output (Channel-to-Channel) Skew Is 10 ps (Typ), 50 ps (Max)
  • Configurable as 2:1 Mux, 1:2 Demux, Repeater or 1:2 Signal Splitter
  • Inputs Accept LVDS, LVPECL, and CML Signals
  • Fast Switch Time of 1.7 ns (Typ)
  • Fast Propagation Delay of 0.65 ns (Typ)
  • 16 Lead SOIC and TSSOP Packages
  • Inter-Operates With TIA/EIA–644–A LVDS Standard
  • Operating Temperature: –40°C to 85°C
  • APPLICATIONS
    • Base Stations
    • Add/Drop Muxes
    • Protection Switching for Serial Backplanes
    • Network Switches/Routers
    • Optical Networking Line Cards/Switches
    • Clock Distribution

The SN65LVCP22 is a 2x2 crosspoint switch providing greater than 1000 Mbps operation for each path. The dual channels incorporate wide common-mode (0 V to 4 V) receivers, allowing for the receipt of LVDS, LVPECL, and CML signals. The dual outputs are LVDS drivers to provide low-power, low-EMI, high-speed operation. The SN65LVCP22 provides a single device supporting 2:2 buffering (repeating), 1:2 splitting, 2:1 multiplexing, 2x2 switching, and LVPECL/CML to LVDS level translation on each channel. The flexible operation of the SN65LVCP22 provides a single device to support the redundant serial bus transmission needs (working and protection switching cards) of fault–tolerant switch systems found in optical networking, wireless infrastructure, and data communications systems. TI offers additional gigibit repeater/translator and crosspoint products in the SN65LVDS100 and SN65LVDS122.

The SN65LVCP22 uses a fully differential data path to ensure low-noise generation, fast switching times, low pulse width distortion, and low jitter. Output channel-to-channel skew is less than 10 ps (typ) and 50 ps (max) to ensure accurate alignment of outputs in all applications. Both SOIC and TSSOP package options are available to allow easy upgrade for existing solutions, and board area savings where space is critical.

The SN65LVCP22 is a 2x2 crosspoint switch providing greater than 1000 Mbps operation for each path. The dual channels incorporate wide common-mode (0 V to 4 V) receivers, allowing for the receipt of LVDS, LVPECL, and CML signals. The dual outputs are LVDS drivers to provide low-power, low-EMI, high-speed operation. The SN65LVCP22 provides a single device supporting 2:2 buffering (repeating), 1:2 splitting, 2:1 multiplexing, 2x2 switching, and LVPECL/CML to LVDS level translation on each channel. The flexible operation of the SN65LVCP22 provides a single device to support the redundant serial bus transmission needs (working and protection switching cards) of fault–tolerant switch systems found in optical networking, wireless infrastructure, and data communications systems. TI offers additional gigibit repeater/translator and crosspoint products in the SN65LVDS100 and SN65LVDS122.

The SN65LVCP22 uses a fully differential data path to ensure low-noise generation, fast switching times, low pulse width distortion, and low jitter. Output channel-to-channel skew is less than 10 ps (typ) and 50 ps (max) to ensure accurate alignment of outputs in all applications. Both SOIC and TSSOP package options are available to allow easy upgrade for existing solutions, and board area savings where space is critical.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 2x2 1000 Mbps LVDS Crosspoint Switch datasheet (Rev. B) 12 Jun 2003
EVM User's guide SN65LVCP22/23 EVM User's Guide 18 Jun 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVCP22 IBIS Model

SLLC156.ZIP (6 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos