SN65LVCP23

ACTIVE

2x2 crosspoint switch : LVPECL outputs

Product details

Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 1300 Input signal CML, LVDS, LVPECL Output signal LVPECL Rating Catalog Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 1300 Input signal CML, LVDS, LVPECL Output signal LVPECL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • High Speed 2x2 LVPECL Crosspoint Switch
  • LVDS Crosspoint Switch Available in SN65LVCP22
  • 50 ps (Typ), of Peak-to-Peak Jitter With PRBS = 223- 1 Pattern
  • Output (Channel-to-Channel) Skew Is 10 ps (Typ), 50 ps (Max)
  • Configurable as 2:1 Mux, 1:2 Demux, Repeater or 1:2 Signal Splitter
  • Inputs Accept LVDS, LVPECL, and CML Signals
  • Fast Switch Time of 1.7 ns (Typ)
  • Fast Propagation Delay of 0.75 ns (Typ)
  • 16 Lead SOIC and TSSOP Packages
  • Operating Temperature: -40°C to 85°C
  • APPLICATIONS
    • Gigabit Ethernet Redundant Transmission Paths
    • Gigabit Interface Converters (GBICs)
    • Fibre Channel Redundant Transmission Paths
    • HDTV Video Routing
    • Base Stations
    • Protection Switching for Serial Backplanes
    • Network Switches/Routers
    • Optical Networking Line Cards/Switches
    • Clock Distribution

  • High Speed 2x2 LVPECL Crosspoint Switch
  • LVDS Crosspoint Switch Available in SN65LVCP22
  • 50 ps (Typ), of Peak-to-Peak Jitter With PRBS = 223- 1 Pattern
  • Output (Channel-to-Channel) Skew Is 10 ps (Typ), 50 ps (Max)
  • Configurable as 2:1 Mux, 1:2 Demux, Repeater or 1:2 Signal Splitter
  • Inputs Accept LVDS, LVPECL, and CML Signals
  • Fast Switch Time of 1.7 ns (Typ)
  • Fast Propagation Delay of 0.75 ns (Typ)
  • 16 Lead SOIC and TSSOP Packages
  • Operating Temperature: -40°C to 85°C
  • APPLICATIONS
    • Gigabit Ethernet Redundant Transmission Paths
    • Gigabit Interface Converters (GBICs)
    • Fibre Channel Redundant Transmission Paths
    • HDTV Video Routing
    • Base Stations
    • Protection Switching for Serial Backplanes
    • Network Switches/Routers
    • Optical Networking Line Cards/Switches
    • Clock Distribution

The SN65LVCP23 is a 2x2 LVPECL crosspoint switch. The dual channels incorporate wide common-mode (0 V to 4 V) receivers, allowing for the receipt of LVDS, LVPECL, and CML signals. The dual outputs are LVPECL drivers to provide high-speed operation. The SN65LVCP23 provides a single device supporting 2:2 buffering (repeating), 1:2 splitting, 2:1 multiplexing, 2x2 switching, and LVDS/CML to LVPECL level translation on each channel. The flexible operation of the SN65LVCP23 provides a single device to support the redundant serial bus transmission needs (working and protection switching cards) of fault-tolerant switch systems found in optical networking, wireless infrastructure, and data communications systems. TI offers an additional gigabit repeater/translator in the SN65LVDS101.

The SN65LVCP23 uses a fully differential data path to ensure low-noise generation, fast switching times, low pulse width distortion, and low jitter. Output channel-to-channel skew is less than 10 ps (typ) and 50 ps (max) to ensure accurate alignment of outputs in all applications. Both SOIC and TSSOP package options are available.

The SN65LVCP23 is a 2x2 LVPECL crosspoint switch. The dual channels incorporate wide common-mode (0 V to 4 V) receivers, allowing for the receipt of LVDS, LVPECL, and CML signals. The dual outputs are LVPECL drivers to provide high-speed operation. The SN65LVCP23 provides a single device supporting 2:2 buffering (repeating), 1:2 splitting, 2:1 multiplexing, 2x2 switching, and LVDS/CML to LVPECL level translation on each channel. The flexible operation of the SN65LVCP23 provides a single device to support the redundant serial bus transmission needs (working and protection switching cards) of fault-tolerant switch systems found in optical networking, wireless infrastructure, and data communications systems. TI offers an additional gigabit repeater/translator in the SN65LVDS101.

The SN65LVCP23 uses a fully differential data path to ensure low-noise generation, fast switching times, low pulse width distortion, and low jitter. Output channel-to-channel skew is less than 10 ps (typ) and 50 ps (max) to ensure accurate alignment of outputs in all applications. Both SOIC and TSSOP package options are available.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 2x2 LVPECL Crosspoint Switch datasheet (Rev. E) 10 May 2006
EVM User's guide SN65LVCP22/23 EVM User's Guide 18 Jun 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVCP23 IBIS Model

SLLC157.ZIP (5 KB) - IBIS Model
Simulation model

SN65LVCP23PW HSPICE Model

SLLC275.ZIP (160 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos